AD7924:  4-Channel, 1 MSPS, 12-Bit A/D Converter with Sequencer in 16-Lead TSSOP

The AD7924/AD7914/AD7904 are respectively 12-bit, 10-bit, and 8-bit, high speed, low power, 4-channel, successive- approximation ADCs. The parts operate from a single 2.7 V to 5.25 V power supply and ...More

AD7924:  4-Channel, 1 MSPS, 12-Bit A/D Converter with Sequencer in 16-Lead TSSOP

Product Description

The AD7924/AD7914/AD7904 are respectively 12-bit, 10-bit, and 8-bit, high speed, low power, 4-channel, successive- approximation ADCs. The parts operate from a single 2.7 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. The parts contain a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 8 MHz.

The conversion process and data acquisition are controlled using CS and the serial clock signal, allowing the device to easily interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and conversion is also initiated at this point. There are no pipeline delays associated with the part.

The AD7924/AD7914/AD7904 use advanced design techniques to achieve very low power dissipation at maximum throughput rates. At maximum throughput rates, the AD7924/AD7914/AD7904 consume 1.8 mA with 3 V supplies and, with 5 V supplies, the current consumption is 2.5 mA.

Features

  • Fast Throughput Rate: 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low Power:
    - 5.4 mW max at 1MSPS with 3V Supplies
    - 12.5 mW max at 1MSPS with 5V Supplies
  • Four (Single Ended) Inputs with Sequencer
  • Flexible Power/Serial Clock Speed Management
  • Wide Input Bandwidth: AD7924,
    69.5 dB SNR at 50 kHz Input Frequency
  • No Pipeline Delays
  • High Speed Serial Interface SPI® /QSPI™ / MICROWIRE™ /DSP Compatible
  • Shutdown Mode: 0.5 µA max
  • 16-Pin TSSOP Package

Diagrams

AD7924 Diagram
Functional Block Diagram for AD7924

Specifications

Resolution (Bits) 12bit
T-Put Rate 1MSPS
# Chan 4
Supply V Single(+3),Single(+3.3),Single(+5)
Pwr Diss (max) 13.5mW
Interface Ser,SPI
Ain Range Uni (Vref),Uni (Vref) x 2
SNR (dB) 70dB
Pkg Type SOP

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7924 12 1MSPS 4 13.5mW
AD7914 10 1MSPS 4 13.5mW
AD7450 12 1MSPS 1 1.3mW
AD7450A 12 1MSPS 1 9mW
AD7451 12 1MSPS 1 9.25mW
AD7472 12 1.5MSPS 1 12mW
AD7475 12 1MSPS 1 10.5mW
AD7495 12 1MSPS 1