AD8571: Single, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output ...More
AD8571: Single, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Product Description
This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.
The AD857x family provides benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy. (No external capacitors are required.) Using a patented spread-spectrum, auto-zero technique, the AD857x family eliminates the intermodulation effects from interaction of the chopping function with the signal frequency in ac applications.
With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD857x family is perfectly suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many more systems require the rail-to-rail input and output swings provided by the AD857x family.
Applications
Data Sheet, Rev. D, 6/08
Features
- Low offset voltage: 1 μV
- Input offset drift: 0.005 μV/°C
- Rail-to-rail input and output swing
- 5 V/2.7 V single-supply operation
- High gain: 145 dB typical
- CMRR: 140 dB typical
- PSRR: 130 dB typical
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8571
Single, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Pin Configuration Diagram for AD8571
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8551 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 1 | -40 to +125 |
| AD8571 | 1.5MHz | 400mV/µs | 1µV | 10pA | 51nV/rtHz | 1 | -40 to +125 |
| AD8572 | 1.5MHz | 400mV/µs | 1µV | 10pA | 51nV/rtHz | 2 | -40 to +125 |
| AD8552 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 2 | -40 to +125 |
| AD8628 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 1 | -40 to +125 |
| AD8641 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 1 | -40 to +125 |
| AD8661 | 4MHz | 3.5V/µs | 30µV | 300fA | 12nV/rtHz | 1 | -40 to +125 |