AD8674: Quad Precision Very Low Noise, Low Input Bias Current, Operational Amplifier
The AD8671, AD8672 and AD8674 are precision single, dual and quad amplifiers featuring very low noise, very low offset voltage and drift, low input bias current, 10Mhz bandwidth and low power ...More
AD8674: Quad Precision Very Low Noise, Low Input Bias Current, Operational Amplifier
Product Description
The AD8671, AD8672 and AD8674 are precision single, dual and quad amplifiers featuring very low noise, very low offset voltage and drift, low input bias current, 10Mhz bandwidth and low power consumption. Outputs are stable with capacitive loads of over 100pF. Supply current is less than 3 mA per amplifier at 30V.
- Data Sheet Rev C, 06/2005 (pdf 459kB)
- (About Data Sheets)
Features
- Low Noise: 2.8nV/√Hz
- Wide Bandwidth: 10MHz
- Low Input Bias Current: 10nA max
- Low Offset Voltage: 75 µV max
- High open loop gain: 135dB
- Low Supply Current: 3 mA/Amp
- Dual supply operation: ±5V to ±15V
- Unity Gain Stable
- No Phase Reversal
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8674
Quad Precision Very Low Noise, Low Input Bias Current, Operational Amplifier
Pin Configuration Diagram for AD8674
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8674 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 4 | -40 to +125 |
| AD8608 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 4 | -40 to +125 |
| AD8672 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 2 | -40 to +125 |
| AD8671 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 1 | -40 to +125 |
| ADA4000-4 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 4 | -40 to +125 |
| AD8694 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 4 | -40 to +125 |
| AD8604 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 4 | -40 to +125 |
| AD8618 | 24MHz |