ADCMP600: Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 5-lead SC70 and SOT-23 Packages
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally versatile and easy to use. Features ...More
ADCMP600: Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 5-lead SC70 and SOT-23 Packages
Product Description
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCC + 0.2 V, low noise TTL-/CMOS-compatible output drivers, and latch inputs with adjustable hysteresis and/or shutdown inputs.
The devices offer 5 ns propagation delay with 10 mV overdrive on 3 mA typical supply current.
A flexible power supply scheme allows the devices to operate with a single +2.5 V positive supply and a −0.5 V to +2.8 V input signal range up to a +5.5 V positive supply with a −0.5 V to +5.8 V input signal range. Split input/output supplies with no sequencing restrictions on the ADCMP602 support a wide input signal range while still allowing independent output swing control and power savings.
The TTL-/CMOS-compatible output stage is designed to drive up to 5 pF with full timing specs and to degrade in a graceful and linear fashion as additional capacitance is added. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided with a unique single-pin control option.
The ADCMP600 is available in both 5-lead SC70 and SOT-23 packages, the ADCMP601 is available in a 6-lead SC70 package, and the ADCMP602 is available in 8-lead MSOP and LSCFP packages.
Applications
Features
- Fully specified rail to rail at VCC = 2.5 V to
5.5 V - Input Common-mode Voltage from −0.2 V to VCC + 0.2 V
- Low Glitch CMOS-/TTL-compatible Output Stage
- 3.5 ns Propagation Delay
- 10 mW at 3.3 V
- Shutdown Pin
- Single-pin Control for Programmable Hysteresis and Latch
- Power Supply Rejection > 50 dB
- Improved Replacement for MAX999
- −40°C to +125°C Operation
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADCMP600
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 5-lead SC70 and SOT-23 Packages
Other Diagrams for ADCMP600
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 5-lead SC70 and SOT-23 Packages
Pin Configuration for ADCMP600
Functional Block Diagram for ADCMP600
| Part# | Prop Delay (ns)typ | # Per Pkg | Total Power (mW) | Voltage Supply (V) | No of Supplies | Input Range (V) | Logic Output | Adjustable Hysteresis | Min Pulse Width |
|---|---|---|---|---|---|---|---|---|---|
| AD790 | 45 | 1 | 250 | +/-15 | 3 | -Vs to Vs -2V | TTL/CMOS | Fixed | - |
| AD8561 | 7 | 1 | 65 | +/- 5 | 2 | -5.0V to +3.0V | Diff/TTL | - | - |
| AD8564 | 8 | 4 | 150 | +/- 5 | 2 | -5.0V to +3.0V | TTL/CMOS | - | - |
| AD8611 | 5.5 | 1 | 50 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD8612 | 5.5 | 2 | 100 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD96685 | 6 | 1 | 120 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| AD96687 | 6 | 2 | 240 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| ADCMP551 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP552 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | X | 700ps |
| ADCMP553 | 0.75 | 1 | 30 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP561 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | - | 700ps |
| ADCMP562 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 700ps |
| ADCMP563 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | - | 700ps |
| ADCMP564 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 700ps |
| ADCMP572 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | CML | X | 80ps |
| ADCMP573 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | PECL | X | 80ps |
| ADCMP580 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | CML | X | 80ps |
| ADCMP581 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 80ps |
| ADCMP582 | 0.15 | 1 |