AD629:  High Common-Mode Voltage, Difference Amplifier

The AD629 is a difference amplifier with a very high input, common-mode voltage range. It is a precision device that allows the user to accurately measure differential signals in the presence of ...More

AD629:  High Common-Mode Voltage, Difference Amplifier

Product Description

The AD629 is a difference amplifier with a very high input, common-mode voltage range. It is a precision device that allows the user to accurately measure differential signals in the presence of high common-mode voltages up to ±270 V.

The AD629 can replace costly isolation amplifiers in applications that do not require galvanic isolation. The device operates over a ±270 V common-mode voltage range and has inputs that are protected from common-mode or differential mode transients up to ±500 V.

The AD629 has low offset, low offset drift, low gain error drift, low common-mode rejection drift, and excellent CMRR over a wide frequency range.

The AD629 is available in low cost, 8-lead PDIP and 8-lead SOIC packages. For all packages and grades, performance is guaranteed over the industrial temperature range of −40°C to +85°C.

Applications

  • High voltage current sensing
  • Battery cell voltage monitors
  • Power supply current monitors
  • Motor controls
  • Isolation
  • Data Sheet, Rev. B, 2/07

    Features

    • Improved replacement for: INA117P and INA117KU
    • ±270 V common-mode voltage range
    • Input protection to
      ±500 V common mode
      ±500 V differential mode
      Wide power supply range (±2.5 V to ±18 V)
      ±10 V output swing on ±12 V supply
      1 mA maximum power supply current
    • HIGH ACCURACY DC PERFORMANCE
      3 ppm maximum gain nonlinearity (AD629B)
      20 μV/°C maximum offset drift (AD629A)
      10 μV/°C maximum offset drift (AD629B)
      10 ppm/°C maximum gain drift
    • EXCELLENT AC SPECIFICATIONS
      77 dB minimum CMRR @ 500 Hz (AD629A)
      86 dB minimum CMRR @ 500 Hz (AD629B)
      500 kHz bandwidth

    Diagram

    AD629 Diagram
    Functional Block Diagram for AD629

    Specifications

    Single/Dual Supply Dual
    Voltage Supply (Vmax) ±18V
    Gain Setting Method fixed
    Gain Range (min to max) 1
    Bandwidth G=10 (kHz typ) 500kHz
    CMRR (dB) 77dB
    Vnoise RTI 1-10 Hz µVp-p 15µV p-p
    Temperature Range -40 to +85
    Gain Error (%) max +0.01%
    Supply Current (max) 1mA
    Package DIP,SOIC
    Vosi (µV) 1000µV

    Explore Other Products

    AD8274 - Very Low Distortion, Precision Difference Amplifier

    AD8275 - G = 0.2, Level Translation, 16-Bit ADC Driver

    Subscribe to New Products Feed
    Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
    AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.62
    AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.70
    AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.78
    AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.84
    AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.51
    AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.37
    AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.51
    AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.37
    AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to +125 SOIC $1.81
    AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 SOT $0.81
    AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -40 to +125 MSOP $0.93
    AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 MSOP $2.01
    AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 MSOP $0.76
    AD8215 -2 to 65 450 100 20 -