AD8206:  Single-Supply 42V System Difference Amplifier

The AD8206 is a single-supply difference amplifier for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends ...More

AD8206:  Single-Supply 42V System Difference Amplifier

Product Description

The AD8206 is a single-supply difference amplifier for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from -2 V to +65 V. The typical single-supply voltage is 5 V.

The AD8206 is offered in die and packaged form. The operating temperature range for the die is 25°C higher (up to 150°C) than the packaged part to enable the user to apply the AD8206 in high temperature applications.

Features

  • Ideal for current shunt applications
  • High common-mode voltage range
    -2 V to +65 V operating
    -5 V to +68 V survival
  • Gain = 20
  • Wide operating temperature range
    Die: -40°C to +150°C
    8-lead SOIC: -40°C to +125°C
  • Adjustable offset
  • Available in SOIC and die form
  • EXCELLENT AC AND DC PERFORMANCE
    15 µV/°C offset drift
    30 ppm/°C gain drift
    80 dB CMRR dc to 20 kHz

Diagrams

AD8206 Diagram
Functional Block Diagram for AD8206

Specifications

Single/Dual Supply Single
Voltage Supply (Vmax) +5.5V
Gain Setting Method fixed
Gain Range (min to max) 20
Bandwidth G=10 (kHz typ) 100kHz
CMRR (dB) 76dB
Vnoise RTI 1-10 Hz µVp-p 20µV p-p
Temperature Range -40 to +125
Supply Current (max) 2mA
Package Die,SOIC
Vosi (µV) 2000µV

Explore Other Products

AD8275 - G = 0.2, Level Translation, 16-Bit ADC Driver

AD8274 - Very Low Distortion, Precision Difference Amplifier

Subscribe to New Products Feed
Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.62
AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.70
AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.78
AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.84
AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.51
AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.37
AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.51
AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.37
AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to +125 SOIC $1.81
AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 SOT $0.81
AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -40 to +125 MSOP $0.93
AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 MSOP $2.01
AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 MSOP $0.76
AD8215 -2 to 65 450 100