AD8210:  High Voltage, Bidirectional Current Shunt Monitor

The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range ...More

AD8210:  High Voltage, Bidirectional Current Shunt Monitor

Product Description

The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from −2 V to +65 V. The typical supply voltage is 5 V.

The AD8210 is offered in a SOIC package. The operating temperature range is −40°C to +125°C.

Excellent ac and dc performance over temperature keep errors in the measurement loop to a minimum. Offset drift and gain drift are guaranteed to a maximum of 8 μV/°C and 20 ppm/°C, respectively.

The output offset can be adjusted from 0.05 V to 4.9 V with a 5 V supply by using the VREF1 pin and the VREF2 pin. With the VREF1 pin attached to the V+ pin and the VREF2 pin attached to the GND pin, the output is set at half scale. Attaching both VREF1 and VREF2 to GND causes the output to be unipolar, starting near ground. Attaching both VREF1 and VREF2 to V+ causes the output to be unipolar, starting near V+. Other offsets can be obtained by applying an external voltage to VREF1 and VREF2.

Applications

  • Current sensing
  • Motor controls
    Transmission controls
    Diesel injection controls
    Engine management
    Suspension controls
    Vehicle dynamic controls
    DC-to-dc converters

    Data Sheet, Rev. A, 4/07

    Features

    • ±4000 V HBM ESD
    • High common-mode voltage range
      −2 V to +65 V operating
      −5 V to +68 V survival
    • Buffered output voltage
    • 5 mA output drive capability
    • Wide operating temperature range:
      −40°C to +125°C
    • Ratiometric half-scale output offset
    • Excellent ac and dc performance
      1 μV/°C typical offset drift
      10 ppm/°C typical gain drift
      120 dB typical CMRR at dc
      80 dB typical CMRR at 100 kHz
    • Available in 8-lead SOIC

    Diagrams

    AD8210 Diagram
    Functional Block Diagram for AD8210

    Specifications

    Single/Dual Supply Single
    Voltage Supply (Vmax) +5.5V
    Gain Setting Method fixed
    Gain Range (min to max) 20
    Bandwidth G=10 (kHz typ) 500kHz
    CMRR (dB) 100dB
    Vnoise RTI 1-10 Hz µVp-p 7µV p-p
    Temperature Range -40 to +125
    Supply Current (max) 1.5mA
    Package SOIC
    Vosi (µV) 1000µV

    Explore Other Products

    AD8274 - Very Low Distortion, Precision Difference Amplifier

    AD8275 - G = 0.2, Level Translation, 16-Bit ADC Driver

    Subscribe to New Products Feed
    Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
    AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.62
    AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.70
    AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.78
    AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.84
    AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.51
    AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.37
    AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.51
    AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.37
    AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to +125 SOIC $1.81
    AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 SOT $0.81
    AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -40 to +125 MSOP $0.93
    AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 MSOP $2.01
    AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 MSOP $0.76
    AD8215 -2 to 65 450