AD621:  Low Drift, Low Power Instrumentation Amp with fixed gains of 10 and 100

The AD621 is an easy to use, low cost, low power, high accuracy instrumentation amplifier which is ideally suited for a wide range of applications. Its unique combination of high performance, ...More

AD621:  Low Drift, Low Power Instrumentation Amp with fixed gains of 10 and 100

Product Description

The AD621 is an easy to use, low cost, low power, high accuracy instrumentation amplifier which is ideally suited for a wide range of applications. Its unique combination of high performance, small size and low power, outperforms discrete in amp implementations. High functionality, low gain errors and low gain drift errors are achieved by the use of internal gain setting resistors. Fixed gains of 10 and 100 can be easily set via external pin strapping. The AD621 is fully specified as a total system, therefore, simplifying the design process.

For portable or remote applications, where power dissipation, size and weight are critical, the AD621 features a very low supply current of 1.3 mA max and is packaged in a compact 8-pin SOIC, 8-pin plastic DIP or 8-pin cerdip. The AD621 also excels in applications requiring high total accuracy, such as precision data acquisition systems used in weigh scales and transducer interface circuits. Low maximum error specifications including nonlinearity of 10 ppm, gain drift of 5 ppm°/C, 50 µV offset voltage and 0.6 mV/°C offset drift ("B" grade), make possible total system performance at a lower cost than has been previously achieved with discrete designs or with other monolithic instrumentation amplifiers.

When operating from high source impedances, as in ECG and blood pressure monitors, the AD621 features the ideal combination of low noise and low input bias currents. Voltage noise is specified as 9 nV/(root) Hz at 1 kHz and 0.28 µV p-p from 0.1 Hz to 10 Hz. Input current noise is also extremely low at 0.1 pA/Hz. The AD621 outperforms FET input devices with an input bias current specification of 1.5 nA max over the full industrial temperature range.

Features

  • EASY TO USE
    Pin-Strappable Gains of 10 and 100
    All Errors Specified for Total System Performance
    High Performance than Discrete In Amp Designs
    Available in 8-Lead DIP and SOIC
    Low Power, 1.3 mA Max Supply Current
    Wide Power Supply
  • LOW NOISE
    9 nV/vHz, @ 1 kHz, Input Voltage Noise
    0.28 µV p-p Noise (0.1 Hz to 10 Hz)
  • EXCELLENT DC PERFORMANCE
    0.15% Max, Total Gain Error
    ±5 ppm/°C, Total Gain Drift
    125 µV Max, Total Offset Voltage
    1.0 µV/°C Max, Offset Voltage Drift
  • EXCELLENT AC SPECIFICATIONS
    800 kHz Bandwidth (G = 10), 200 kHz (G = 100)
    12 µs Settling Time to 0.01%

Diagrams

AD621 Diagram
Pin Configuration Diagram for AD621

Specifications

Single/Dual Supply Dual
Voltage Supply (Vmax) ±18V
Gain Setting Method Pin
Gain Range (min to max) 90
Bandwidth G=10 (kHz typ) 800kHz
CMRR (dB) 93dB
Vnoise RTI 1-10 Hz µVp-p 0.28µV p-p
Temperature Range -55 to +125
Gain Error (%) max +0.15%
Supply Current (max) 1.3mA
Package DIP,SOIC
Vosi (µV) 35µV

Explore Other Products

EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)

AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers

AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

AD8274 - Very Low Distortion, Precision Difference Amplifier

Subscribe to New Products Feed More
Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
AD628 High CMV DA Single/Dual