AD623: Single Supply, Rail-Rail, Low Cost Instrumentation Amplifier
The AD623 is an integrated single-supply instrumentation amplifier that delivers rail-to-rail output swing on a 3 V to 12 V supply. The AD623 offers superior user flexibility by allowing single gain ...More
AD623: Single Supply, Rail-Rail, Low Cost Instrumentation Amplifier
Product Description
The AD623 is an integrated single-supply instrumentation amplifier that delivers rail-to-rail output swing on a 3 V to 12 V supply. The AD623 offers superior user flexibility by allowing single gain set resistor programming and by conforming to the 8-lead industry standard pinout configuration. With no external resistor, the AD623 is configured for unity gain (G = 1), and with an external resistor, the AD623 can be programmed for gains up to 1000.
The AD623 holds errors to a minimum by providing superior ac CMRR that increases with increasing gain. Line noise, as well as line harmonics, are rejected because the CMRR remains constant up to 200 Hz. The AD623 has a wide input common-mode range and can amplify signals that have a common-mode voltage 150 mV below ground. Although the design of the AD623 was optimized to operate from a single supply, the AD623 still provides superior performance when operated from a dual voltage supply (±2.5 V to ±6.0 V).
Low power consumption (1.5 mW at 3 V), wide supply voltage range, and rail-to-rail output swing make the AD623 ideal for battery-powered applications. The rail-to-rail output stage maximizes the dynamic range when operating from low supply voltages. The AD623 replaces discrete instrumentation amplifier designs and offers superior linearity, temperature stability, and reliability in a minimum of space.
Applications
Data Sheet, Rev D, 07/2008
Features
- Easy to use
- Higher performance than discrete design
- Single-supply and dual-supply operation
- Rail-to-rail output swing
- Input voltage range extends 150 mV below ground (single supply)
- Low power, 550 µA max supply current
- Gain set with one external resistor, gain range 1 (no resistor) to 1,000
- High Accuracy DC Performance
0.10% gain accuracy (G = 1)
0.35% gain accuracy (G >1)
10 ppm gain drift (G = 1)
25 nA maximum input bias current - Excellent AC Specifications
90 dB minimum CMRR (G = 10); 70 dB minimum CMRR (G = 1) at 60 Hz, 1kΩ source imbalance)
800 kHz bandwidth (G = 1)
20 µs settling time to 0.01% (G = 10) - Noise
35 nV/√vHz RTI noise @ 1 kHz (G = 1)
Specifications
| Single/Dual Supply | Single/Dual |
| Voltage Supply (Vmax) | ±6V |
| Gain Setting Method | Resistor |
| Gain Range (min to max) | 1000 |
| Bandwidth G=10 (kHz typ) | 100kHz |
| CMRR (dB) | 90dB |
| Vnoise RTI 1-10 Hz µVp-p | 2µV p-p |
| Temperature Range | -40 to +85 |
| Gain Error (%) max | +0.35% |
| Supply Current (max) | 0.55mA |
| Package | DIP,SOIC |
| Vosi (µV) | 25µV |
AD8223 - Single-Supply, Low Cost Instrumentation Amplifier
AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)
AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 |