AD627: Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
The AD627 is an integrated, micropower instrumentation amplifier that delivers rail-to-rail output swing on single and dual (+2.2 V to ±18 V) supplies. The AD627 provides excellent ac and dc ...More
Technical Article: Oscillometric Blood Pressure Measurement
Technical Article: Piezoresistive Sensing ICs in Portable Infusion Pumps
AD627: Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
Product Description
The AD627 is an integrated, micropower instrumentation amplifier that delivers rail-to-rail output swing on single and dual (+2.2 V to ±18 V) supplies. The AD627 provides excellent ac and dc specifications while operating at only 85 μA maximum.
The AD627 offers superior flexibility by allowing the user to set the gain of the device with a single external resistor while con-forming to the 8-lead industry-standard pinout configuration. With no external resistor, the AD627 is configured for a gain of 5. With an external resistor, it can be set to a gain of up to 1000.
A wide supply voltage range (+2.2 V to ±18 V) and micropower current consumption make the AD627 a perfect fit for a wide range of applications. Single-supply operation, low power consumption, and rail-to-rail output swing make the AD627 ideal for battery-powered applications. Its rail-to-rail output stage maximizes dynamic range when operating from low supply voltages. Dual-supply operation (±15 V) and low power consumption make the AD627 ideal for industrial applications, including 4 to 20 mA loop-powered systems.
The AD627 does not compromise performance, unlike other micropower instrumentation amplifiers. Low voltage offset, offset drift, gain error, and gain drift minimize errors in the system. The AD627 also minimizes errors over frequency by providing excellent CMRR over frequency. Because the CMRR remains high up to 200 Hz, line noise and line harmonics are rejected.
The AD627 provides superior performance, uses less circuit board area, and costs less than micropower discrete designs.
Applications
Features
- Micropower, 85 μA maximum supply current
- Wide power supply range (+2.2 V to ±18 V)
- Easy to use
Gain set with one external resistor
Gain range 5 (no resistor) to 1000 - Higher performance than discrete designs
- Rail-to-rail output swing
- High accuracy dc performance
0.03% typical gain accuracy (G = +5) (AD627A)
10 ppm/°C typical gain drift (G = +5)
125 μV maximum input offset voltage (AD627B dual supply)
200 μV maximum input offset voltage (AD627A dual supply)
- 1 μV/°C maximum input offset voltage drift (AD627B)
3 μV/°C maximum input offset voltage drift (AD627A) - Noise: 38 nV/√Hz RTI noise @ 1 kHz (G = +100)
- Excellent ac specifications
AD627A: 77 dB minimum CMRR (G = +5)
AD627B: 83 dB minimum CMRR (G = +5)
80 kHz bandwidth (G = +5)
135 μs settling time to 0.01% (G = +5, 5 V step)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for AD627
Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
Other Diagrams for AD627
Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
8-Lead PDIP Pin Configuration
8-Lead SOIC_N Pin Configuration
Pin Configuration Diagram for AD627
Specifications
| Single/Dual Supply | Single/Dual |
| Voltage Supply (Vmax) | ±18V |
| Gain Setting Method | Resistor |
| Gain Range (min to max) | 995 |
| Bandwidth G=10 (kHz typ) | 30kHz |
| CMRR (dB) | 77dB |
| Vnoise RTI 1-10 Hz µVp-p | 1.2µV p-p |
| Temperature Range | -40 to +85 |
| Gain Error (%) max | +0.35% |
| Supply Current (max) | 0.06mA |
| Package | DIP,SOIC |
| Vosi (µV) | 50µV |
AD8274 - Very Low Distortion, Precision Difference Amplifier
EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)
AD8223 - Single-Supply, Low Cost Instrumentation Amplifier
AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 |