AD8213:  Dual, High Voltage Current Shunt Monitor

The AD8213 is a dual-channel, precision current sense amplifier. It features a set gain of 20 V/V, with a maximum ±0.5% gain error over the entire temperature range. The buffered output voltage ...More

AD8213:  Dual, High Voltage Current Shunt Monitor

Product Description

The AD8213 is a dual-channel, precision current sense amplifier. It features a set gain of 20 V/V, with a maximum ±0.5% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. Excellent common-mode rejection from −2 V to +65 V, is independent of the 5 V supply. The AD8213 performs unidirectional current measurements across a shunt resistor in a variety of industrial and automotive applications, such as motor control, solenoid control, or battery management.

Special circuitry is devoted to output linearity being maintained throughout the input differential voltage range of 0 mV to 250 mV, regardless of the common-mode voltage present. The AD8213 also features additional pins that allow the user to low-pass filter the input signal before amplifying, via an external capacitor to ground. The AD8213 has an operating temperature range of −40ºC to +125ºC and is offered in a small 10-lead MSOP package.

Applications

  • High-side current sensing
  • Motor controls
    Transmission controls
    Diesel injection controls
    Engine management
    Suspension controls
    Vehicle dynamic controls
    DC-to-DC converters

    Data Sheet, Rev. 0, 5/07

    Features

    • ±4000 V HBM ESD
    • High common-mode voltage range
      −2 V to +65 V operating
      −3 V to +68 V survival
    • Wide operating temperature range
      10-lead MSOP: −40°C to +125°C
    • Buffered output voltage
    • Excellent ac and dc performance
      3 μV/°C typical offset drift
      −10 ppm/°C typical gain drift
      120 dB typical CMRR at dc

    Diagrams

    AD8213 Diagram
    Functional Block Diagram for AD8213

    Specifications

    Single/Dual Supply Single
    Voltage Supply (Vmax) +5.5V
    Gain Setting Method fixed
    Gain Range (min to max) 20
    Bandwidth G=10 (kHz typ) 500kHz
    CMRR (dB) 100dB
    Vnoise RTI 1-10 Hz µVp-p 7µV p-p
    Temperature Range -40 to +125
    Supply Current (max) 2.5mA
    Package MSOP

    Explore Other Products

    AD8223 - Single-Supply, Low Cost Instrumentation Amplifier

    AD8274 - Very Low Distortion, Precision Difference Amplifier

    AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

    EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)

    Subscribe to New Products Feed More
    Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
    AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
    AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
    AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
    AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
    AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
    AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
    AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
    AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
    AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
    AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
    AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
    AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15