AD8215: High Voltage, Current Shunt Monitor
The AD8215 is a high voltage, precision current shunt monitor. It features a set gain of 20 V/V, with a maximum ±0.3% gain error over the entire temperature range. The buffered output voltage ...More
AD8215: High Voltage, Current Shunt Monitor
Product Description
The AD8215 is a high voltage, precision current shunt monitor. It features a set gain of 20 V/V, with a maximum ±0.3% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. Excellent common-mode rejection from −2 V to +65 V is independent of the 5 V supply. The AD8215 performs unidirectional current measurements across a shunt resistor in a variety of industrial and automotive applications, such as motor controls, solenoid controls, or battery management.
Special circuitry is devoted to output linearity being maintained throughout the input differential voltage range of 0 mV to 250 mV, regardless of the common-mode voltage present. The AD8215 has an operating temperature range of −40°C to +125°C and is offered in a small 8-lead SOIC_N package.
Applications
Features
- ±4000 V HBM ESD
- High common-mode voltage range
−2 V to +65 V operating
−3 V to +68 V survival - Buffered output voltage
- Wide operating temperature range
8-Lead SOIC_N: −40°C to +125°C - Excellent ac and dc performance
6 μV/°C typical offset drift
−8 ppm/°C typical gain drift
120 dB typical CMRR at dc
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8215
High Voltage, Current Shunt Monitor
Functional Block Diagram for AD8215
EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)
AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers
AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8274 - Very Low Distortion, Precision Difference Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA |