AD8270: Precision Dual-Channel, Difference Amplifier
The AD8270 is a low distortion, dual-channel amplifier with internal gain setting resistors. With no external components, it can be configured as a high performance difference amplifier with gains of ...More
AD8270: Precision Dual-Channel, Difference Amplifier
Product Description
The AD8270 is a low distortion, dual-channel amplifier with internal gain setting resistors. With no external components, it can be configured as a high performance difference amplifier with gains of 0.5, 1, or 2. It can also be configured in over 40 single-ended configurations, with gains ranging from −2 to +3.
The AD8270 is the first dual-difference amplifier in the small 4 mm × 4 mm LFCSP. It requires the same board area as a typical single-difference amplifier. The smaller package allows a 2× increase in channel density and a lower cost per channel, all with no compromise in performance.
The AD8270 operates on both single and dual supplies and requires only 2.5 mA maximum supply current for each amplifier. It is specified over the industrial temperature range of −40°C to +85°C and is fully RoHS compliant.
Applications
Data Sheet, Rev. 0, 1/08
Features
- With no external resistors
Difference amplifier: gains of 0.5, 1, or 2
Single ended amplifiers: over 40 different gains
Set reference voltage at midsupply - Excellent ac specifications
15 MHz bandwidth
30 V/μs slew rate
- High accuracy dc performance
0.08% maximum gain error
10 ppm/°C maximum gain drift
80 dB minimum CMRR (G = 2) - Two channels in small 4 mm × 4 mm LFCSP
- Supply current: 2.5 mA per channel
- Supply range: ±2.5 V to ±18 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8270
Precision Dual-Channel, Difference Amplifier
Other Diagrams for AD8270
Precision Dual-Channel, Difference Amplifier
AD8270 Pin Configuration
Functional Block Diagram for AD8270
EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)
AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers
AD8223 - Single-Supply, Low Cost Instrumentation Amplifier
AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA | Dual |