AD215: 120 kHz Bandwidth, Low Distortion, Isolation Amplifier
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band ...More
AD215: 120 kHz Bandwidth, Low Distortion, Isolation Amplifier
Product Description
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band dynamic characteristics while preserving key dc performance specifications.
The AD215 provides complete galvanic isolation between the input and output of the device including the user-available front-end isolated power supplies. The functionally complete design, powered by a ±15 V dc supply, eliminates the need for a user supplied isolated dc/dc converter. This permits the designer to minimize circuit overhead and reduce overall system design complexity and component costs.
The design of the AD215 emphasizes maximum flexibility and ease of use in a broad range of applications where fast analog signals must be measured under high common-mode voltage (CMV) conditions. The AD215 has a ±10 V input/output range, a specified gain range of 1 V/V to 10 V/V, a buffered out-put with offset trim and a user-available isolated front-end power supply which produces ±15 V dc at ±10 mA.
Applications
Features
- Isolation Voltage Rating: 1,500 V rms
- Wide Bandwidth: 120 kHz, Full Power (-3 db)
- Rapid Slew Rate: 6 V/µs
- Fast Settling Time: 9 µs
- Low Harmonic Distortion: -80 dB @ 1 kHz
- Low Nonlinearity: ±0.005%
- Wide Output Range: ±10 V, min
(Buffered) - Built-in Isolated Power Supply: ±15 V
dc @ ±10 mA - Performance Rated over -40°C to +85°C
| Part# | # Ports/Ch | Supply Voltage (V) | Supply Current (max) | Isolation Voltage (Vrms) | Bandwidth G = 1 (kHz) | Gain | Input Range (V) | Nonlinearity (%) | Output Amplifier | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD202 | 2 | +15 | 5 | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $29.82 |
| AD203 | 2 | +15 | 20 | 1500 | 10 | 1 to 10 | ±10 | 0.025 | X | $91.37 |
| AD204 | 2 | n/a | n/a | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $26.82 |
| AD208 | 2 | n/a | n/a | 1500 | 4 | 1 to 1000 | ±5 | 0.0125 | - | $72.93 |
| AD210 | 3 | +15 | 50 | 2500 | 20 | 1 to 100 | ±10 | 0.012 | X | $46.52 |
| AD215 | 2 | ±15 | 40 | 1500 | 120 | 1 to 100 | ±10 | 0.01 | X | $44.05 |
| AD260 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $29.67 |
| AD261 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $25.85 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD215 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD215AY | Prodn | 12 ld SIP (AD215) | 12 | Ind | $49.25 | 11/21/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD215BY | Prodn | 12 ld SIP (AD215) | 12 | Ind | $54.73 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close