AD260: 40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission
The AD260 is designed using Analog Devices new IsoLogic circuit architecture to isolate five digital control signals to/ from a microcontroller and its related field I/O components. Six models allow ...More
AD260: 40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission
Product Description
The AD260 is designed using Analog Devices new IsoLogic circuit architecture to isolate five digital control signals to/ from a microcontroller and its related field I/O components. Six models allow all I/O combinations from five input lines to five output lines, including combinations in between. Every AD260 effectively replaces up to five opto-isolators while also providing the 1.5 W transformer for a 3.5 kV isolated dc-dc power supply circuit.
"AD260 and AD261 has been evaluated and has successfully demonstrated to be compatible with standard 500F (260C) wavesolder processes."
Wavesoldering:
The AD260 and AD261 has been evaluated and demonstrated to be able to withstand the typical 500 degree Fahrenheit (260 degrees Celsius) wave solder processes that are common for board assemblies using traditional Sn63/Pb37 (tin/lead) solder. As the AD260/AD261 is manufactured from an assembled board process, high temperature wavesolder processes that use wave solder pot temperatures in excess of 505F (262.8C) should be avoided.
Aqueous Cleaning:
The AD260/261 has been evaluated for and have been found to be compatible with typical de-ionized aqueous cleaning processes.
Solvent-Based Immersion Cleaning:
The AD260/261 has not been evaluated for compatibility with solvent-based and immersion type cleaning processes. The AD260/261 package is not hermetically sealed and consequently, solvent-based and immersion type cleaning processes may have the potential of causing solvent/contamination entrapment.
The capability of the AD260/261 with these unique solvent-based cleaning systems would require evaluation individual process basis.
Applications
Features
- IsoLogic™ Circuit Architecture
- Isolation Test Voltage: To 3.5kV rms
- Five Isolated Logic Lines: Available in Six I/O Configurations
- Logic Signal Bandwidth: 20 MHz (Min),
40 mbps (NRZ) - Isolated Power Transformer: 37 V p-p,
1.5 W Max
- CMV Transient Immunity; 10 kV/µs Min
- Waveform Edge Transmission Symmetry:
±1 ns - Field and System Output
Enable/Three-State Functions - Performance Rated Over -25°C to +85°C
- UL1950, IEC950, EN60950
Certification, Pending
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD260
40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission
Functional Block Diagram for AD260
| Part# | # Ports/Ch | Supply Voltage (V) | Supply Current (max) | Isolation Voltage (Vrms) | Bandwidth G = 1 (kHz) | Gain | Input Range (V) | Nonlinearity (%) | Output Amplifier | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD202 | 2 | +15 | 5 | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $29.82 |
| AD203 | 2 | +15 | 20 | 1500 | 10 | 1 to 10 | ±10 | 0.025 | X | $91.37 |
| AD204 | 2 | n/a | n/a | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $26.82 |
| AD208 | 2 | n/a | n/a | 1500 | 4 | 1 to 1000 | ±5 | 0.0125 | - | $72.93 |
| AD210 | 3 | +15 | 50 | 2500 | 20 | 1 to 100 | ±10 | 0.012 | X | $46.52 |
| AD215 | 2 | ±15 | 40 | 1500 | 120 | 1 to 100 | ±10 | 0.01 | X | $44.05 |
| AD260 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $29.67 |
| AD261 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $25.85 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD260 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close