AD1877:  Single-Supply 16-Bit (Sigma Delta) Stereo ADC

The AD1877 is a stereo, 16-bit oversampling ADC based on Sigma Delta technology. This part is intended primarily for digital audio applications requiring a single 5 V power supply. Each single-ended ...More

AD1877:  Single-Supply 16-Bit (Sigma Delta) Stereo ADC

Product Description

The AD1877 is a stereo, 16-bit oversampling ADC based on Sigma Delta technology. This part is intended primarily for digital audio applications requiring a single 5 V power supply. Each single-ended channel consists of a fourth-order one-bit noise shaping modulator and a digital decimation filter. An on-chip voltage reference, stable over temperature and time, defines the full-scale range for both channels. Digital output data from both channels are time-multiplexed to a single, flexible serial interface. The AD1877 accepts a 256 × FS or a 384 × FS input clock and operates in both serial port "master" and "slave" modes. In slave mode, all clocks must be externally derived from a common source.

The flexible serial output port, which is configured with pin selections, produces data in two s-complement, MSB-first format. The input and output signals are TTL-compatible. Each 16-bit output word of a stereo pair can be formatted within a 32-bit field of a 64-bit frame as either right-justified, I2S-compatible, Word Clock controlled or left-justified positions. Both 16-bit samples can also be packed into a 32-bit frame, in left-justified and I2S-compatible positions.

The AD1877 is fabricated on a single monolithic integrated circuit using a 0.8 µm CMOS double polysilicon, double metal process, and is offered in a plastic 28-lead SOIC package. Analog and digital supply connections are separated to isolate the analog circuitry from the digital supply and reduce digital crosstalk. The AD1877 operates from a single 5 V power supply over the temperature range of 0°C to +70°C, and typically consumes less than 260 mW of power.

For more information on ADI's Audio Portfolio, visit the Audio Solutions home page.

Features

  • Single 5 V Power Supply
  • Single-Ended Dual-Channel Analog Inputs
  • 92 dB (Typ) Dynamic Range
  • 90 dB (Typ) S/(THD + N)
  • 0.006 dB Decimator Pass-Band Ripple
  • Fourth Order, 64X Oversampling Σ-Δ Modulator
  • Three-Stage, Linear-Phase Decimator
  • 256 x fS or 384 x fS Input Clock
  • Less than 100 µW (Typ)
    Power-Down Mode
  • Input Overrange Indication,
    On-Chip Voltage Reference
  • Flexible Serial Output Interface
  • 28-Lead SOIC Package

Diagrams

AD1877 Diagram
Functional Block Diagram for AD1877

Specifications

DNR (dB) 94dB
THD+N @ 1kHz (-dB) 90dB
Product Description Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC

Explore Other Products

Part# DNR (dB) SNR (dB) THD+N @ 1kHz (-dB) Product Description Price* (1000-4999)
AD1974 107 107 97 - $4.01
AD1871 105 105 95 Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC $5.15
AD1877 94 - 90 Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC $7.59
AD1870 92 - 90 Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices