AD7143:  Programmable Controller for Capacitance Touch Sensors

The AD7143 is an integrated capacitance-to-digital converter (CDC) with on-chip environmental calibration for use in systems requiring a novel user input method. The AD7143 interfaces to external ...More

Demo

AD7143:  Programmable Controller for Capacitance Touch Sensors

Product Description

The AD7143 is an integrated capacitance-to-digital converter (CDC) with on-chip environmental calibration for use in systems requiring a novel user input method. The AD7143 interfaces to external capacitance sensors implementing functions, such as capacitive buttons, scroll bars, and scroll wheels.

The CDC has eight inputs channeled through a switch matrix to a 16-bit, 250 kHz sigma-delta (Σ-Δ) capacitance-to-digital converter. The CDC is capable of sensing changes in the capacitance of the external sensors and uses this information to register a sensor activation. The external sensors can be arranged as a series of buttons, as a scroll bar or wheel, or as a combination of sensor types. By programming the registers, the user has full control over the CDC setup. High resolution sensors require software to run on the host processor.

The AD7143 has on-chip calibration logic to account for changes in the ambient environment. The calibration sequence is performed automatically and at continuous intervals, while the sensors are not touched. This ensures that there are no false or nonregistering touches on the external sensors due to a changing environment.

The AD7143 has an I2C-compatible serial interface and a separate VDRIVE pin for I2 serial interface operating voltages between 1.65 V and 3.6 V.

The AD7143 is available in a 16-lead, 4 mm x 4 mm LFCSP-VQ and operates from a 2.6 V to 3.6 V supply. The operating current consumption is less than 1 mA, falling to 50 μA in low power mode (conversion interval of 400 ms).

Applications

  • Personal music and multimedia players
  • Cell phones
  • Digital still cameras
  • Smart hand-held devices
  • Television, A/V, and remote controls
  • Gaming consoles

Data Sheet, Rev. 0, 1/07

Features

  • Programmable capacitance-to-digital converter
    25 ms update rate (@ maximum sequence length)
    Better than 1 fF resolution
    8 capacitance sensor input channels
    No external RC tuning components required
    Automatic conversion sequencer
  • On-chip automatic calibration logic
    Automatic compensation for environmental changes
    Automatic adaptive threshold and sensitivity levels
  • On-chip RAM to store calibration data
  • I2C®-compatible serial interface
  • Separate VDRIVE level for serial interface
  • Interrupt output for host controller
  • 16-lead, 4 mm x 4 mm LFCSP-VQ
  • 2.6 V to 3.6 V supply voltage
  • Low operating current
    Full power mode: less than 1 mA
    Low power mode: 50 µA

Diagrams

AD7143 Diagram
Functional Block Diagram for AD7143

Specifications

Resolution (Bits) 16bit
T-Put Rate 43.5SPS
# Chan 8
Supply V Single(+2.6 to +3.6)
Pwr Diss (max) 3.6mW
Sleep Pwr Diss 14.9µW
Ain Range ± 2 pF (Delta C)
Ref Int/Ext Int
Product Description CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface

Explore Other Products

AD7156 - Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter

Subscribe to New Products Feed
Part# Resolution (Bits) T-Put Rate # Chan Supply V Pwr Diss (max) Input Base C (pF Max) Cin Range (pF) Pkg Type Price* (1000-4999) Product Description Interface
AD7142 16 27.8SPS 14 Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) 3.6mW 20 ±2 CSP $1.37 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface I²C/Ser 2-Wire, Ser, SPI
AD7143 16 43.5SPS 8 Single(+2.6 to +3.6) 3.6mW 20 ±2 CSP $1.25 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface I²C/Ser 2-Wire, Ser
AD7147 16 111SPS 13 Single(+3), Single(+3.3) 3.6mW 20 ±8 CSP $1.30 CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors I²C/Ser 2-Wire, Ser, SPI
AD7148 16 4SPS 8 Multi(+3.3Anlg, +3.3Dig) 3.3mW 20 ±8 CSP $1.21 Programmable Touch Controller for Single Electrode Capacitance Sensors I²C/Ser 2-Wire, Ser
AD7150 12 100SPS 2 Single(+2.7 to +3.6) 0.43mW 10 ±4 SOP $1.37 Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7151 12 100SPS 1 Single(+2.7 to +3.6) 0.3mW 10 ±4 SOP $1.37 Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7156 12 100SPS 2 Single(+1.8), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6) 306µW - - CSP $1.25 Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter I²C/Ser 2-Wire, Ser
AD7745 24 90SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $4.66 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
AD7746 24 90SPS 2 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $5.01 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
AD7747 24 45.5SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±8 SOP $4.66 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor I²C/Ser 2-Wire, Ser

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our