ADE5166: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
The ADE5166/ADE51691 integrate the Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, a full RTC, an LCD ...More
This part has all features of the ADE51XX and ADE55XX and can be used to evaluate all features you require in your design.
ADE5166: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Product Description
The ADE5166/ADE51691 integrate the Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, a full RTC, an LCD driver, and all the peripherals to make an electronic energy meter with an LCD display in a single part.
The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measure-ments. This information is accessible for energy billing by using the built-in energy scalars. Many power line supervisory features such as SAG, peak, and zero crossing are included in the energy measurement DSP to simplify energy meter design.
The microprocessor functionality includes a single-cycle 8052 core, a full RTC with a power supply backup pin, an SPI or I2C® interface, and two independent UART interfaces. The ready-to-use information from the ADE core reduces the requirement for program memory size, making it easy to integrate complicated design into 62 kB of flash memory.
The ADE5166/ADE5169 include a 104-segment LCD driver with the capability to store up to four LCD screens in memory. This driver generates voltages capable of driving LCDs up to 5 V.
*Patents pending.
Product Selection Guide for the ADE51XX and ADE55XX Family
| ADE5166 | ADE5169 | ADE5566 | ADE5569 | |
|---|---|---|---|---|
| Antitamper | X | X | ||
| W + VA + rms | X | X | X | X |
| VAR | X | X | ||
| di/dt | X | X | ||
| 5 V LCD | X | X | X | X |
| RTC | X | X | X | X |
| Flash (kB) | 62 | 62 | 62 | 62 |
| Package | 64 Lead LQFP | 64 Lead LQFP | 64 Lead LQFP | 64 Lead LQFP |
Features
- Wide supply voltage operation: 2.4 V to 3.7 V
- Internal bipolar switch between regulated and battery inputs
- Ultralow power operation with power saving modes (PSM)
Full operation: 4 mA to 1.6 mA (PLL clock dependent)
Battery mode: 3.2 mA to 400 μA (PLL clock dependent)
Sleep mode: Real-time clock (RTC) mode:
1.5 μA
- Reference: 1.2 V ± 0.1% (10 ppm/°C drift)
- 64-lead RoHS package options
Low profile quad flat package (LQFP) - Operating temperature range: −40°C to +85°C
- Energy Measurement Features - Please see data sheet
- Microprocessor Features - Please see data sheet
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADE5166
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Other Diagrams for ADE5166
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5166 Pin Configuration
Functional Block Diagram for ADE5166
ADE5166 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE5166ASTZF62 | Prodn | 64 | Ind | $3.29 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADE5166ASTZF62-RL | Prodn | 64 | Ind | $3.29 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close