ADV7443: 12-Bit Integrated MultiFormat Video Decoder with RGB Graphics Digitizer and Dual HDMI/DVI Receiver
The ADV7443 is a high quality, single chip, multi-format video decoder, graphics digitizer with an integrated 2:1 multiplexed High Definition Multimedia Interface (HDMI) receiver. The ADV7443 ...More
Please contact the Video Development Group for sample availability and additional technical information.
This product is no longer recommended for new designs, but is still in volume production. Please review the product selection table for a listing of products that are currently recommended for new designs.
Additional product choices for Advanced TV applications are available on the Advantiv™ site.
ADV7443: 12-Bit Integrated MultiFormat Video Decoder with RGB Graphics Digitizer and Dual HDMI/DVI Receiver
Product Description
The ADV7443 is a high quality, single chip, multi-format video decoder, graphics digitizer with an integrated 2:1 multiplexed High Definition Multimedia Interface (HDMI) receiver. The ADV7443 contains two main processing sections. The first is the standard definition processor (SDP), which processes all type of PAL, NTSC, and SECAM. The second is the component processor (CP), which processes YPrPb and RGB component formats, including RGB graphics. The CP also processes the video signals from the HDMI receiver.
The decoder section of the ADV7443 supports the conversion of PAL, NTSC, and SECAM standards in the form of composite or S-video into a digital ITU-R BT.656 format. The ADV7443 also supports the decoding of a component RGB/YPrPb video signal into a digital YCrCb or RGB pixel output stream. The support for component video includes 525i, 625i, 525p, 625p, 720p, 1080i, 1250i standards as well as many other HD and SMPTE standards. SCART and overlay functionality are enabled by the ADV7443's ability to simultaneously process CVBS and Standard Definition RGB signals. The mixing of these signals is controlled by the Fast Blank pin.
Graphic digitization is also supported by the ADV7443. The ADV7443 is capable of digitizing RGB graphics signals from VGA to SXGA rates and converting them into a digital RGB or YCrCb pixel output stream.
The ADV7443 incorporates a dual-input HDMI 1.2 compatible receiver that supports all HDTV formats (up to 1080p) and display resolutions up to UXGA (1600 x 1200 at 60 Hz). The reception of encrypted video is also possible with the inclusion of HDCP (Highbandwidth Digital Content Protection). The HDMI receiver also includes adaptive equalization that insures robust operation of the interface with cable lengths up to 25meters. The HDMI receiver has furthermore an advanced audio functionality such that as mute controller to prevent audible extraneous noise in the audio output.
Fabricated in an advanced CMOS process, the ADV7443 is provided in a space-saving 144-lead LQFP surface-mount Pb-free plastic package and is specified over the -20°C to 70°C temperature range.
Applications
- ADVANCED TV
- PDP HDTVs
- LCD TV (HDTV ready)
- LCD/DLP™ rear projection HDTVs
- CRT HDTVs
- LCOS™ HDTVs - AVR Video Receivers
- LCD/DLP front projectors
- HDTV STBs with PVR
- CRT HDTV
- DVD recorders with progressive scan input support
Features
Multi-format decoder
- Four 12-bit ADCs
- ADC sampling rates up to 150 MHz
- 12 analog input channel mux
- SCART Fast Blank support
- NTSC/PAL/SECAM color standards support
- 525p-/625p-component progressive scan support
- 720p-/1080i/1080p -component HDTV support
- Digitizes RGB graphics up to 1280 x 1024 @ 75 Hz (SXGA)
- VBI data slicer (Including Teletext)
General
- Highly flexible output interface
- 12-bit 4:4:4/8-bit 4:2:2 DDR pixel output interface
- STDI function support standard identification
- Any-to-any 3 × 3 color-space conversion matrix
- Programmable interrupt request output pins
Dual HDMI Rx
- 2:1 multiplexed HDMI Receiver
- HDMI v1.2, DVI v1.0
- 165 MHz HDMI Receiver
- High-Bandwidth Digital Content Protection (HDCP 1.1) - HDMI 1.2 compatible audio interface
- S/PDIF (IEC90658 compatible) digital audio output
- Multi-channel I2S audio output (up to 8 channels)
- Adaptive Equalizer for cable lengths up to 25 meters
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADV7443
12-Bit Integrated MultiFormat Video Decoder with RGB Graphics Digitizer and Dual HDMI/DVI Receiver
Functional Block Diagram for ADV7443
EVAL-ATV - Advanced Television Mother Board
ADV7181C - 10-Bit, Integrated, Multiformat SDTV Video Decoder and RGB Graphics Digitizer
| Part# | Resolution (Bits) | ADC Speed (MHz) | Output Resolution (bits) | Input Color Formats | Input Signal Types | Data Output Formats | # Input Channels | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| ADV7180 | 10 | 86 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | $5.77 |
| ADV7181 | 9 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | $7.03 |
| ADV7181B | 9 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | $7.03 |
| ADV7181C | 10 | 110 | - | NTSC, PAL, SECAM | RGB, YPbPr | 12-bit RGB DDR | 6 | $6.95 |
| ADV7183 | 10 | 27 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | - |
| ADV7183A | 10 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | $8.15 |
| ADV7184 | 10 | 54 | 8 | NTSC, PAL, SECAM | Composite, RGB SCART, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | $8.60 |
| ADV7185 | 10 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2 | 6 | - |
| ADV7188 | 12 | 54 | 10 | NTSC, PAL, SECAM | Composite, RGB SCART, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | $11.52 |
| ADV7189 | 12 | 54 | 10 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2 | 12 | $15.48 |
| ADV7189B | 12 | 54 | 10 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2 | 12 | $15.48 |
| ADV7400 | 10 | 110 | 8 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $14.93 |
| ADV7400A | 10 | 110 | 8 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $14.93 |
| ADV7401 | 10 | 140 | 8 | NTSC, PAL, SECAM | Composite, RGB, RGB SCART, Y/C, YPbPr | 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $14.93 |
| ADV7402 | 12 | 110 | 10 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 30-bit YCbCr/RGB 4:4:4 | 12 | $20.73 |
| ADV7402A | 12 | 110 | 10 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 30-bit YCbCr/RGB 4:4:4 | 12 | $20.64 |
| ADV7403 | 12 | 140 | 10 | NTSC, PAL, SECAM | Composite, RGB, RGB SCART, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $21.14 |
| ADV7441 | 10 | - | - | - | - | - | - | $14.12 |
| ADV7441A | 10 | - | - | - | - | - | - | $16.84 |
| ADV7443 | 12 | - | - | - | - | - | - | $16.03 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.