AD9381: HDMI™ Display Interface
The AD9381 offers a high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP) via an internal key ...More
Additional product choices for Advanced TV applications are available on the Advantiv® site.
AD9381: HDMI™ Display Interface
Product Description
The AD9381 offers a high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP) via an internal key storage.
The AD9381 contains an HDMI 1.0-compatible receiver and supports all HDTV formats (up to 1080p) and display resolutions up to SXGA (1280×1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays may now receive encrypted video content. The AD9381 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.
Fabricated in an advanced CMOS process, the AD9381 is provided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.
Applications
- Advanced TVs
- HDTVs
- Projectors
- LCD monitors
Features
- Internal HDCP keys
- HDMI interface
Supports high bandwidth digital content protection
RGB to YCbCr 2-way color conversion
1.8 V/3.3 V power supply
100-lead Pb-free LQFP
RGB and YCbCr output formats - Digital video interface
HDMI 1.1, DVI 1.0
150 MHz HDMI receiver
Supports high bandwidth digital content protection (HDCP 1.1)
- Digital audio interface
HDMI 1.1-compatible audio interface
S/PDIF (IEC90658-compatible) digital audio output
Multichannel I2S audio output (up to 8 channels)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9381
HDMI™ Display Interface
Functional Block Diagram for AD9381
AD8195 - 1:1 HDMI/DVI Buffer with Equalization
| Part# | Resolution (Bits) | Sample Rate (MSPS) | Max Resolution | Auto Offset | Auto Gain | Video Decoder | Macrovision Detection | HDMI Rx | Package |
|---|---|---|---|---|---|---|---|---|---|
| AD9380 | 8 | 150 | 1080p/SXGA | X | - | - | X | X | 100-LQFP |
| AD9381 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9388A | 10 | 170 | UXGA | X | X | - | X | X | 144-LQFP |
| AD9398 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9880 | 8 | 150 | 1080p/SXGA | X | - | - | X | - | 100-LQFP |
| AD9888 | 8 | 205 | UXGA | - | - | - | - | - | 128-LQFP |
| AD9983A | 8 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9984A | 10 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9985A | 8 | 140 | SXGA | X | - | - | - | - | 80-LQFP |
| ADV7441A | 10 | 170 | 1080p/UXGA | X | X | X | X | X | 144-LQFP |
AD9381 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9381/PCB | Obs | EVALUATION BOARDS | 100 | Comm. | - | - | N | Contact ADI | Contact ADI |
| AD9381/PCBZ | Contact ADI | EVALUATION BOARDS | 100 | Comm. | $995.00 | - | Y | Contact ADI | Contact ADI |
| AD9381KSTZ-100 | Prodn | 100 ld LQFP | 100 | Comm. | $6.18 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD9381KSTZ-150 | Prodn | 100 ld LQFP | 100 | Comm. | $7.27 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close