AD9397:  DVI Display Interface

The AD9397 is a digital visual interface (DVI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP) with internal key storage. ...More

Advantiv Additional product choices for Advanced TV applications are available on the Advantiv® site.

AD9397:  DVI Display Interface

Product Description

The AD9397 is a digital visual interface (DVI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP) with internal key storage.

The AD9397 contains a DVI 1.0-compatible receiver and supports all HDTV formats (up to 1080p and 720p) and display resolutions up to SXGA (1280 × 1024 @ 80 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays can receive encrypted video content. The AD9397 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.

Fabricated in an advanced CMOS process, the AD9397 is provided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.

Applications

  • Advanced TVs
  • HDTVs
  • Projectors
  • LCD monitors

Features

  • DVI interface
    Supports high-bandwidth digital content protection
    RGB to YCbCr 2-way color conversion
    1.8 V/3.3 V power supply
    100-lead, Pb-free LQFP
    RGB and YCbCr output formats
  • Digital audio interface
    DVI 1.0
    150 MHz DVI receiver
    Supports high-bandwidth digital content protection (HDCP 1.1)

Diagrams

AD9397 Diagram
Functional Block Diagram for AD9397

Specifications

Product Description DVI Display Interface

Explore Other Products

AD8195 - 1:1 HDMI/DVI Buffer with Equalization

Subscribe to New Products Feed
Part# Resolution (Bits) Sample Rate (MSPS) Max Resolution Auto Offset Auto Gain Video Decoder Macrovision Detection HDMI Rx Package
AD9380 8 150 1080p/SXGA X - - X X 100-LQFP
AD9381 8 150 1080p/SXGA - - - - X 100-LQFP
AD9388A 10 170 UXGA X X - X X 144-LQFP
AD9398 8 150 1080p/SXGA - - - - X 100-LQFP
AD9880 8 150 1080p/SXGA X - - X - 100-LQFP
AD9888 8 205 UXGA - - - - - 128-LQFP
AD9983A 8 170 UXGA X - - X - 64-LFCSP, 80-LQFP
AD9984A 10 170 UXGA X - - X - 64-LFCSP, 80-LQFP
AD9985A 8 140 SXGA X - - - - 80-LQFP
ADV7441A 10 170 1080p/UXGA X X X X X 144-LQFP