AD1954: SigmaDSP™ Digital Audio Processor with On-Board Converters
The AD1954 is a complete, 26-bit, single-chip, 3-channel digital audio playback system with built-in DSP functionality. Key features include: 3 channels of digital audio; a 7-band, 48-bit stereo ...More
Recommended for new designs is the AD1953. The AD1953 has all the same features as the AD1954 as well as some additional functions. Both parts are priced the same.
Check the SigmaDSP FAQ for any questions you might have. If they are not answered there, direct any SigmaDSP support inquiries to sigmadsp@analog.com
AD1954: SigmaDSP™ Digital Audio Processor with On-Board Converters
Product Description
The AD1954 is a complete, 26-bit, single-chip, 3-channel digital audio playback system with built-in DSP functionality. Key features include: 3 channels of digital audio; a 7-band, 48-bit stereo equalizer; delays for loudspeaker location adjustment; Phat Stereo™ spatial enhancement; and a dual-band, professional-quality dynamic processor. Its three DACs achieve 112 dB signal-to-noise ratio (SNR) at 48 kHz. Its dynamic processing features include:
- Fine-tuned bass boost to enhance low frequencies for small loudspeakers
- Algorithms that virtually increase loudness by removing distortion at high volumes
- Midnight mode which automatically reduces loudness in high-volume instances (e.g., sudden loud scenes on DVDs)
- Low-level expansion to lift low-volume signals above road noise (for car stereos)
Pricing and Availability:
The AD1954 SigmaDSP Digital Audio Processor is available in either a 44-pin MQFP or a 48-pin TQFP package and is rated for the extended -40°C to +105°C temperature range. The AD1954 is in Production, and Samples are available. Prices begin at $5.88 in 10,000-piece quantities.
Applications
Features
- 5 V 3-Channel Audio DAC System
- Accepts Sample Rates up to 48 kHz
- 7 Biquad Filter Sections per Channel
- Dual Dynamic Processor with Arbitrary Input/Output Curve and Adjustable Time Constants
- 0 ms to 6 ms Variable Delay/Channel for Speaker Alignment
- Stereo Spreading Algorithm for Phat Stereo™ Effect
- Differential Output for Optimum Performance
- See data sheet for additional features
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD1954
SigmaDSP™ Digital Audio Processor with On-Board Converters
Functional Block Diagram for AD1954
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.45 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.45 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.52 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1954 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1954YST | Last Time Buy | 48 ld LQFP | 48 | Auto | $8.69 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1954YSTRL | Last Time Buy | 48 ld LQFP | 48 | Auto | $8.69 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1954YSTZ | Prodn | 48 ld LQFP | 48 | Auto | $7.90 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1954YSTZRL | Prodn | 48 ld LQFP | 48 | Auto | $7.90 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD1954YSZ | Prodn | 44 ld MQFP (13.20mm wide) | 44 | Auto | $ | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close