MTV320:  Dual Zero-IF Mobile TV tuner IC for DMB-Satellite

The MTV320 is a dual highly integrated zero-IF tuner IC for digital multimedia broadcasting (DMB) diversity receiver via satellite, which conforms to ITU-R BO.1130-4 Digital System E standard. It ...More

Please contact the RF Tuner Group for sample availability and additional technical information.

MTV320:  Dual Zero-IF Mobile TV tuner IC for DMB-Satellite

Product Description

The MTV320 is a dual highly integrated zero-IF tuner IC for digital multimedia broadcasting (DMB) diversity receiver via satellite, which conforms to ITU-R BO.1130-4 Digital System E standard. It operates from 2605 to 2655 MHz. It includes an LNA and direct conversion down mixers. On-chip low phase noise VCO, which eliminates external tank circuits, generates In phase and Quadrature phase local oscillator. Automatic tuned baseband channel select filters are available with automatic tuning. The MTV320 also includes high dynamic range baseband variable gain amplifier. A low noise amplifier and optimized gain control scheme enable wide dynamic range operation.

The MTV320 consumes less than 140 mW with diversity operation. Power down function reduces the standby mode current consumption for power hungry systems. Using small leadless 36-QFN package, the MTV320 is the best solution for portable DMB application especially for mobile phone, notebook PC, PDA, and etc. where low power consumption is critical. It has an industry standard I2C serial bus interface. Primary application of the MTV320 is the satellite digital multimedia broadcasting system.

Applications

  • Satellite DMB mobile phones
  • Portable satellite DMB receivers: Notebook PC, PDA, and portable multimedia terminals
  • Satellite DMB receiver for vehicular application
  • Features

    • Dual tuner for satellite DMB receiver which has diversity function
    • Operating frequency range 2605~2655MHz
    • Conform to ITU-R BO.1130-4 Digital System E standard
    • Low noise figure: 2.0dB
    • Wide dynamic range : 0dBm ~ -98dBm
    • Low power consumption:
      140 mW at diversity operation
    • Channel select filter for adjacent channel rejection : 50dB at 25MHz
    • 20-bit sigma-delta fractional-N PLL exhibits 36Hz fine frequency resolution
    • On-chip low phase noise VCO eliminates external tank circuits
    • On-chip loop filter for simple application
    • No external capacitors to remove DC-offset
    • Ideal for portable application such as mobile phone, notebook PC, and PDA

    Diagrams

    MTV320 Diagram
    Functional Block Diagram for MTV320

    Explore Other Products

    ADMTV102 - RF Tuner IC for DVB-H, DVB-T, and DMB-TH

    Subscribe to New Products Feed
    Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
    ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
    ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
    ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
    ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
    ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
    ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
    ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
    ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
    ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
    MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
    MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
    MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices