ADA4310-1: Low Cost, Dual, High Current Output Line Driver with Shutdown
The ADA4310-1 is comprised of two high speed, current feedback operational amplifiers. The high output current, high bandwidth, and fast slew rate make it an excellent choice for broadband ...More
ADA4310-1: Low Cost, Dual, High Current Output Line Driver with Shutdown
Product Description
The ADA4310-1 is comprised of two high speed, current feedback operational amplifiers. The high output current, high bandwidth, and fast slew rate make it an excellent choice for broadband applications requiring high linearity performance while driving low impedance loads.
The ADA4310-1 incorporates a power management function that provides shutdown capabilities and/or the ability to optimize the amplifiers quiescent current. The CMOS-compatible, power-down control pins (PD1 and PD0) enable the ADA4310-1 to operate in four different modes: full power, medium power, low power, and complete power down. In the power-down mode, quiescent current drops to only 0.65 mA/amplifier, while the amplifier output goes to a high impedance state.
The ADA4310-1 is available in a thermally enhanced, 10-lead MSOP with an exposed paddle for improved thermal conduction and in a thermally enhanced, 4 mm × 4 mm 16-lead LFCSP. The ADA4310-1 is rated to work in the extended industrial temperature range of -40°C to +85°C.
Features
- High speed
-3 dB bandwidth: 190 MHz, G = + 5
Slew rate: 820 V/µs, RLOAD = 50 Ω - Wide output swing
20.4 V p-p differential, RLOAD of 100 Ω from 12 V supply - High output current
- Low distortion
-95 dBc typical at 1 MHz, VOUT = 2 V p-p,G = +5, RLOAD = 50 Ω
-69 dBc typical at 10 MHz, VOUT = 2 V p-p, G = +5, RLOAD = 50 Ω
- Power management and shutdown
Control inputs CMOS level compatible
Shutdown quiescent current 0.65 mA/amplifier
Adjustable low quiescent current: 3.9 mA to 7.6 mA per amp
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for ADA4310-1
Low Cost, Dual, High Current Output Line Driver with Shutdown
Pin Configuration Diagram for ADA4310-1
AD8398A - Single Port VDSL2 Line Driver with Shutdown
| Part# | Application | Function | Minimum Gain (Acl) | Pos Supply | -3 dB BW (MHz) | Slew Rate (V/us) | Iout Drive (mA) | Distortion (dBc) | Spectral Noise (nV/rtHz) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD45048 | DSL | Driver | - | - to - | 65 | 55 | 230 | -80 | - | $2.32 |
| AD8260 | Cable | Powerline Driver/Receiver | - | - to - | 180 | 620 | 310 | -58 | 2.4 | $3.84 |
| AD8320 | Cable | CATV Line Driver | n/a | +12V to +5V | 150 | n/a | n/a | -57 | 53 | - |
| AD8322 | Cable | CATV Line Driver | - | - to - | 180 | - | - | -58 | 64 | $3.19 |
| AD8324 | Cable | CATV Line Driver | - | - to - | 100 | - | - | -59 | 157 | $1.73 |
| AD8325 | Cable | CATV Line Driver | - | - to - | 100 | - | - | -57 | 56 | $3.34 |
| AD8326 | Cable | CATV Line Driver | - | - to - | 100 | - | - | -57 | 100 | $3.95 |
| AD8327 | Cable | CATV Line Driver | - | - to - | 160 | - | - | -63 | 64 | $3.80 |
| AD8328 | Cable | CATV Line Driver | - | - to - | 107 | - | - | -57 | 135 | $1.92 |
| AD8390A | DSL | Driver | - | +10V to +24V | 45 | 260 | 400 | -70 | 5 | $1.16 |
| AD8392A | DSL | Driver | - | +10V to +24V | 37 | 515 | 500 | -70 | 2.5 | $2.82 |
| AD8394 | DSL | Driver | - | +12V to +24V | 35 | 300 | 350 | -70 | 3 | $2.07 |
| AD8396 | DSL | Driver | - | +12V to +24V | - | - | 840 | -66 | 140 | $1.97 |
| ADA4310-1 | - | - | 1 | +5V to +12V | 190 | 820 | - | -69 | 2.85 | $1.45 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADA4310-1 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADA4310-1ACPZ-R2 | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Ind | $1.52 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4310-1ACPZ-R7 | Prodn |