|
AN-950: Calibrating a Single-Phase Energy Meter Based on the ADE71xx/ADE75xx Family
(pdf, 1,002,271 bytes)
|
|
AN-949: Compensating the ADE71xx/ADE75xx Family RTC for Accurate Timekeeping
(pdf, 243,792 bytes)
|
|
AN-916: A Multifunction Power Meter Reference Design Based on the ADE71xx/ADE75xx Family
(pdf, 807,209 bytes)
|
|
AN-758: Creating a Reactive Energy Pulse Output Based on the ADE7753
(pdf, 367,327 bytes)
|
|
AN-750: ADE7758 Phase Dropout Detection for VAR Calculation
(pdf, 81,724 bytes)
|
|
AN-687: A Low Cost Tamper-Resistant Energy Meter Based on the ADE7761 with Missing Neutral Function
(pdf, 780,538 bytes)
|
|
AN-679: A Low Cost Watt-Hour Energy Meter Based on the ADE7757
(pdf, 2,725,809 bytes)
|
|
AN-641: A 3-Phase Power Meter Based on the ADE7752
(pdf, 507,533 bytes)
|
|
AN-639: Frequently Asked Questions (FAQs) Analog Devices Energy (ADE) Products
(pdf, 331,498 bytes)
|
AN-624: Calibration of a 3-Phase Energy Meter Board on the ADE7754
(pdf, 564,886 bytes)
The document describes how to implement the calibration of a polyphase meter based on the ADE7754 energy metering IC.
| |
|
Software Download
This program controls and reads data from the Analog Devices ADE7754 Polyphase energy metering IC to perform the calibration of a three-phase energy meter. It is designed for use with the EVAL-ADE7754EB (evaluation board). Use it in conjunction with Application note AN-624. (zip, 12,834,788 bytes)
|
|
AN-578: RMS Calculations for Energy Meter Applications Using the ADE7756
(pdf, 158,914 bytes)
The document describes the implementation of an rms signal processing algorithm using the ADE7756
and a Microcontroller (PIC16C63) from Microchip.
| |
|
Software Download
(txt, 90,167 bytes)
This program controls and reads data from The Analog Devices ADE7756 Single Phase, Bi-Directional Power/Energy IC to measure Active Energy, Voltage RMS and Current RMS.
Use it in conjunction with Application note AN-578.
|
|
AN-574: A Tamper-Resistant Watt-Hour Energy Meter Based on the AD7751
(pdf, 640,771 bytes)
With a Current Transformer and a Low Resistant Shunt
|
|
AN-564: A Power Meter Reference Design Based on the ADE7756
|
AN-563: A Tamper-Resistant Watt-Hour Energy Meter
(pdf, 356,943 bytes)
Based on the ADE7751 and Two Current Sensors
|
|
AN-559: A Low Cost Watt-Hour Energy Meter Based on the AD7755 (Chinese Version -5/2000)
(pdf, 2,475,064 bytes)
|
AN-559: A Low Cost Watt-Hour Energy Meter Based on the ADE7755
(pdf, 2,983,106 bytes)
| |
|
Electromagnetic Emissions Test Report on Solid State Energy Meter
(pdf, 1,062,349 bytes)
This report describes electromagnetic immunity testing performed on September 9, 1999 through September
10, 1999 on the Solid State Energy Meter. Testing was performed
pursuant to IEC 1036:1996, a standard for alternating static watt-hour meters for active energy.
|
| |
|
Electromagnetic Emissions Test Report on the AD7755
(pdf, 695,283 bytes)
This document describes electromagnetic emissions testing performed on the Energy Meter
(AD7755) on September 8, 1999, pursuant to EN55022 requirements. It may be used to
demonstrate compliance with the European Union emissions requirements pursuant to the EMC directive
|
| |
|
ADE7755 Reference Board Design
In Gerber Format (zip, 176,278 bytes)
|
|
AN-349: Keys to Longer Life for CMOS
(pdf, 91,236 bytes)
Here's How CMOS Can be Protected Against Abuse
|
AN-347: Shielding and Guarding
(pdf, 705,482 bytes)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach
|