|
AN-892: Temperature Measurement Theory and Practical Techniques
(pdf, 751,180 bytes)
|
|
AN-876: Replacing Nationals LM75 with the Analog Devices, Inc. ADT75
(pdf, 110,423 bytes)
|
|
AN-864: Conversion Rates Explained for the ADT7461
(pdf, 75,635 bytes)
|
|
AN-705: ADN8830-EVAL TEC Controller Instructions
(pdf, 217,367 bytes)
|
|
AN-702: Using theADT7461 as a Multichannel Temperature Sensor
(pdf, 104,505 bytes)
|
|
AN-686: Implementing an I2C® Reset
(pdf, 45,554 bytes)
|
AN-661: ADuC814 to ADM1032 via I2C® Interface
(pdf, 284,413 bytes)
Even though the ADuC814 has an on-chip ±1.5°C temperature sensor, configured through the on-board ADC registers, it is often required that a remote or external temperature sensor be used.
|
|
AN-655: Tunable Laser Reference Design for Designers with the ADuC832/ADN8830/ADN2830
(pdf, 861,771 bytes)
|
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 30,326 bytes)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause
the AD7416/AD7417/AD7418 to reset into an unknown.
state.
|
|
AN-561: AD7416 Connects to the PIC16F84 via Emulated I²C™ Interface
(pdf, 75,851 bytes)
|
AN-395: Interfacing the AD22100 Temperature Sensor to a Low Cost Single-Chip Microcontroller
(pdf, 119,084 bytes)
The AD22100 is a new monolithic silicon temperature
sensor with several unique attributes. These attributes
make it easier to interface the AD22100 to microcontrol-lers
than other temperature sensor ICs.
|
AN-369: Thermocouple Signal Conditioning Using the AD594/AD595
(pdf, 111,308 bytes)
This application note reviews thermocouple basics and illustrates circuit designs for thermocouple signal conditioning using the AD594/AD595.
|
AN-354: Ask the Applications Engineer 1-Multi Troubles
(pdf, 164,444 bytes)
Addresses problems often encountered with LOG Circuits, Time Division Analog Multiplexing, and ADC Power Strobing
|
AN-349: Keys to Longer Life for CMOS
(pdf, 91,236 bytes)
Here's How CMOS Can be Protected Against Abuse
|
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 953,515 bytes)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
|
AN-347: Shielding and Guarding
(pdf, 705,482 bytes)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach
|
AN-345: Grounding for Low-and-High-Frequency Circuits
(pdf, 466,906 bytes)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
|
|
AN-274: Taking the Uncertainty Out of Thermocouple Temperature Measurement (With the AD594/AD595)
(pdf, 658,655 bytes)
|
|
AN-273: Use of the AD590 Temperature Transducer in a Remote Sensing Application
(pdf, 426,229 bytes)
|
AN-272: Accuracies of the AD590
(pdf, 33,282 bytes)
Tables show maximum errors by grade
for applications involving limited temperature spans.
|
AN-214: Ground Rules for High Speed Circuits
(pdf, 365,313 bytes)
Layout and Wiring Are Critical in Video Converter Circuits.
|
|
AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation
(pdf, 286,867 bytes)
|
|
AN-18: Thermometer Applications of the REF-02
(pdf, 199,785 bytes)
|
|
AN-699: Noise Filtering and the ADT7461
(pdf, 118,232 bytes)
|