Clock and Timing
Clock and Data Recovery/Retiming
Clock Generation and Distribution
PLL Synthesizers/VCOs
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Clock and Timing

Analog Devices offers innovative clock and timing solutions designed to improve system performance, enable new architectures, and lower development and manufacturing costs. Products feature low jitter and low phase noise for clock cleanup, synchronization, generation, delay, and distribution.

Clock and Timing Overview


Dual-Input Clock Generator Increases System Stability In Networking And Data Communications Applications
border=0
Analog Devices strengthens RF portfolio with new PLL synthesizer products and software design tool
border=0

Clock and Data Recovery/Retiming 

Featured Products
ADN2805 - 1.25 Gbps Clock and Data Recovery IC
ADN2806 - 622 Mbps Clock and Data Recovery IC
ADN2818 - Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC
Analog Devices provides discrete-rate, multi-rate and continuous-tuning clock and data recover ICs for equipment designs, including metro, long haul, DWDM, and FSO applications. ADI’s CDRs allow easy integration into protocol agnostic applications automatically locking onto incoming data streams at any rate between 12.3 Mbps to 2.7 Gbps without the aid of a reference clock while reporting the acquired data rate over the I2C® interface.

[Product Selection Table - Clock and Data Recovery/Retiming]

 

Clock Generation and Distribution 

Featured Products
ADCLK905 - Ultrafast SiGe ECL Clock/Data Buffers
ADCLK907 - Ultrafast SiGe ECL Clock/Data Buffers
ADCLK925 - Ultrafast SiGe ECL Clock/Data Buffers
Analog Devices offers ultra-low jitter clock distribution and clock generation products for wireless infrastructure, instrumentation, broadband, ATE and other applications demanding sub picosecond performance. ADI clock products deliver low jitter, low phase noise, and low spurs making them ideal for clocking high performance analog-to-digital converters (ADCs) and digital-to-analog converters (DACs). ADI clock ICs integrate PLL cores, dividers, phase offset, skew adjust, and clock drivers in small chip scale packages. (An overview of our Clock and Timing ICs is available.)

Clock FAQs

Download Free ADIsimCLK™ Design and Evaluation Software.
New version 1.2 available July 2007

ADIsimCLK reference designs are also available.

[Product Selection Table - Clock Generation and Distribution]

 

PLL Synthesizers/VCOs 

Featured Products
ADF4002 - Phase Detector / PLL Frequency Synthesizer
ADF4106 - PLL Frequency Synthesizer
ADF4156 - 6 GHz Fractional-N Frequency Synthesizer
ADI offers a variety of PLL synthesizers for use in applications such as wireless base stations, LAN, mobile handsets/PDAs, broadband wireless access, I&I and test equipment, satellite, sonar and CATV. We offer both single and dual PLLs as well as Fractional-N and Integer-N, featuring best-in-class performance, phase noise and integration.

Download Free PLL Simulation Design and Evaluation Software, (ADIsimPLL™ 3.0).

[Product Selection Table - PLL Synthesizers/VCOs]