Temperature Sensing and Thermal Management
Analog Temperature Sensors
Digital Temperature Sensors
Remote Temperature Sensors
Temperature Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Temperature Sensing and Thermal Management

ADI offers a complete range of analog and digital temperature sensors. Choose one of ADI's analog temperature sensors if a simple voltage or current out function is required. Unlike traditional conventional methods, these analog sensors eliminate the need for trimming, buffering, and linearization. ADI also has a selection of high accurate, low cost digital temperature sensors with I2C, SPI, mark-space, and trip-point interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs, references, and limit alarm registers.
Latest Power and Thermal Management SB (2007)
See All the Latest News in Temp Sensors in our Temperature Sensors Selection Guide
border=0
Recently Released ADT6501/ ADT6502/ADT6503/ADT6504 Are Factory Set Trip Point Temp Switches in 5-lead SOT-23 pkgs.
border=0

Analog Temperature Sensors 

Featured Products
TMP05 - Complete Temperature Monitoring System
ADT75 - ±2°C Accurate, 12-Bit Digital Temperature Sensor
AD590 - Two Terminal IC Temperature Transducer
ADI offers a complete range of analog and digital temperature sensors. Choose one of ADI's analog temperature sensors if a simple voltage or current out function is required. Unlike traditional conventional methods, these analog sensors eliminate the need for trimming, buffering, and linearization. This saves on both cost and unnecessary circuit design. ADI also has a selection of high accurate, low cost digital temperature sensors with I2C, SPI, mark-space, and trip-point interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs, references, and limit alarm registers. This complete family of temperature sensors has the diversity to be used in a broad range of applications.

[Product Selection Table - Analog Temperature Sensors]

 

Digital Temperature Sensors 

ADI has a broad selection of digital temperature sensors with I2C, SPI and mark-space interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs, references, and limit alarm registers. All these digital temperature sensors has the diversity to be used in a broad range of applications.

[Product Selection Table - Digital Temperature Sensors]

 

Remote Temperature Sensors 



[Product Selection Table - Remote Temperature Sensors]

 

Temperature Switches 

ADI offers a selection of trip point temperature sensors. One family of trip point temperature sensors may be purchased at the factory to trip at a pre-programmed fixed temperature. ADI also offer a selection of trip points temperature sensors that has the flexibility to be programmed individually using external resistors. Choose the most suitable trip point temperature sensor for your application.



[Product Selection Table - Temperature Switches]