Power Management
Battery Management
Digital Power Management
Display and Lighting
Hot-Swap
Linear Regulators
Power Monitors
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Power Management

When you need to integrate more into less space, with greater accuracy and reliability, you’ll find just the solution with ADI’s broad range of thermal management and power management ICs.
Voltage Monitoring Products 2008
ADIsimPower Design Tool Produces Ready-To-Go Designs for Linear Regulators, Switching Controllers, and Regulators
border=0
See All the Latest News in Temp Sensors in our Temperature Sensors Selection Guide
border=0

Battery Management 

Featured Products
ADP2291 - Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
ADM8693 - µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 100mA Output Current. Upgrade for ADM693 with Reduced Power Consumption and Faster Gating of Chip Enable Signals
ADM697 - µP Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current
New high-frequency switch-mode Li-Ion battery charger simplifies constant current control in quick-charge portables. The ADP3806 is a stand-alone Li-Ion battery-charging IC that combines high output voltage accuracy with precise current control to improve the performance and reduce the design complexity of Constant-Current, Constant-Voltage (CCCV) chargers. The industry’s highest end-of-voltage accuracy levels are achieved to within ±0.4% at 25ºC, ±0.6% at 5ºC to 55ºC and ±0.7% at 0ºC to 85ºC.

[Product Selection Table - Battery Management]

 

Digital Power Management 

ADI digital power management targets the AC-DC and isolated DC-DC power supply market. Its extremely flexible devices have an I2C interface to allow reporting of key parametric data from the power system and to enable the concept of Intelligent System Management.

The devices in digital power management are highly programmable using easy-to-use GUI interface tools, contain a high level of feature and functional integration, and are capable of supporting complex high efficiency power supply architectures.



[Product Selection Table - Digital Power Management]

 

Display and Lighting 

Featured Products
ADP1653 - Compact, High Efficiency, High Power, Flash/Torch LED Driver with Dual Interface
ADM8832 - Charge Pump Regulator for Color TFT Panel
ADM8845 - Charge Pump Driver for 6 White LED LCD Backlights
ADI offers LED drivers for automotive and LCD-backlighting applications. Products like the AD8240, designed for automotive applications, both drive and monitor the LED assembly. The AD8240 lowers system cost by reducing the complexity associated with LED driving, includes overcurrent protection, and is available in a MSOP package. The ADM8845 charge pump is designed for driving up to six white LEDs in parallel while ensuring uniform brightness of a backlit LCD display. By individually monitoring each LED current, excellent matching performance is achieved. The ADM8845 is also designed to maximize power efficiency by switching automatically between three charge pump modes based on the input voltage.

[Product Selection Table - Display and Lighting]

 

Hot-Swap 

Featured Products
ADM1175 - Hot Swap Controller and Digital Power Monitor with Convert Pin
ADM4210 - Low Voltage Hot Swap Controller in 6-pin TSOT Package
ADM1172 - 2.7 V to 16.5 V Hot Swap Controller with Power-Good Comparator
ADI provides high reliability, hot swap controllers that enable:

 

Linear Regulators 

Featured Products
ADP1707 - 1 A, Low Dropout, CMOS Linear Regulator with Tracking
ADP1740 - 2A Low-Vin LDO Regulator
ADP1741 - 2A Low-Vin, Adjustable-Vout LDO Regulator
ADI offers a wide variety of Low Dropout Linear Regulators. ADI anyCAP™ regulators are stable with any good quality capacitor down to 0.47 µF. ADI regulators offer high accuracy in small SOT-23 packages and include features like thermal overload protection, safety current limits, and shutdown mode to drastically reduce current consumption. ADI offers fixed and adjustable output voltages, up to 1.5 A of output current, and dropout voltages down to 80 mV. To help you select the best LDO for your application, ADI offers a parametric search of our regulators.

Download Linear Regulator Design Tool xls [3MB]: An Excel spreadsheet that selects appropriate linear regulators based on user's input and then produces a schematic, bill of materials, and performance specifications. Note: The Excel file contains macros that must be enabled when opened. The file is contained within a ZIP file to assist in downloading an Excel file with macros.

ADIsimPower Design Tool produces ready-to-go linear regulator designs optimized for efficiency, space, cost, or part count. Change IC Selection to enable linear regulator designs. Download Linear Regulator Design Software is similar to the online ADIsimPower but as an Excel application.

[Product Selection Table - Linear Regulators]

 

Power Monitors 

Featured Products
ADM1191 - Digital Power Monitor with Convert Pin and ALERTB Output
ADM1192 - Digital Power Monitor with Clear Pin and ALERT Output

ADI digital power monitors provide an integrated solution for digital current and voltage measurement via an on-chip, 12-bit Analog-to-Digital converter (ADC), communicated through an I2C interface.

Learn all about the newest Hot Swap and Power Monitoring parts in our Hot Swap and Power Monitoring Bulletin.



[Product Selection Table - Power Monitors]

 

Sequencing 

Featured Products
ADM1185 - Quad Voltage Monitor and Sequencer
ADM1066 - Super Sequencer® with Margining Control and Auxiliary ADC Inputs
ADM6820 - FET Drive Simple Sequencer™ w/Capacitor Adjustable Delay
ADI provides sequencing and monitoring solutions for 2 to 12 supplies with industry leading accuracy.
  • Simple Sequencer(TM) for 2-4 power supplies
  • Quad Monitor & Sequencer for 4-8 power supplies
  • Super Sequencer for up to 12 power supplies


Learn all about our newest sequencing parts in our Power Management Products 2008 catalog.

[Product Selection Table - Sequencing]

 

Supervisors 

Featured Products
ADM6316 - Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23
ADM6710 - Low Voltage, High Accuracy, Triple/Quad Voltage Microprocessor Supervisory Circuit
ADM13305 - Dual Processor Supervisors with Watchdog
ADI has a wide range of the industries most accurate microprocessor supervisors and reset generators. As processor core voltages decrease, the accuracy required to reliably monitor them increases.
From the simple three pin Reset Generators in tiny SC-70 packages, to the more sophisticated Watchdog & Battery Backup Supervisors and multi voltage supervisor and sequencers, there's a part to suit most applications.

[Product Selection Table - Supervisors]

 

Switched Capacitor Converters (Inductorless DC-DC converters) 

Featured Products
ADM8839 - Charge Pump Regulator for Color TFT Panel
ADM8843 - Four White LED Backlight Driver
ADM8660 - CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin
Charge Pump circuits are used to generate higher voltages from low voltage inputs, using capacitors as storage elements. Thus a 5 V input can be used to generate a 10 V or even 15 V output. The provision of these higher voltages is critical in many low voltage applications such as notebook PCs, mobile phone cables and mobile phone display panels. ADI provides many innovative charge pump solutions, such as fully compliant RS-232 devices in 3 V applications (using our voltage tripler architecture), Green Idle Mode to improve power efficiency in battery powered applications, and high current output charge pumps for backlight displays in mobile phones.

[Product Selection Table - Switched Capacitor Converters (Inductorless DC-DC converters)]

 

Switching Controllers (External Switches) 

Featured Products
ADP1621 - Constant-Frequency, Current-Mode Step-Up DC/DC Controller
ADP1829 - Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
ADP1864 - Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT

Switching controllers offer flexibility to set output current level and limits ranging from zero to > 5 A for asynchronous designs and > 20 A channel for synchronous designs. Controller based switching regulators provide highest efficiency and performance that can be tailored to the application's requirements. Available features include single and dual channels, enable, softstart, UVLO, current limit, margining, tracking, frequency synchronization, 3 V to 24 V input voltage range, power good flag, and output accuracy to 0.5% accuracy 25°C.

Design Tools Online ADIsimPower Design Tool produces ready-to-go ADP1864 switching controller designs optimized for efficiency, space, cost, or part count. Change IC Selection to enable the ADP1864 designs.

Download ADP1864 Design Software is similar to the online ADIsimPower but as an Excel application.

[Product Selection Table - Switching Controllers (External Switches)]

 

Switching Regulators (Integrated FET Switches) 

Featured Products
ADP2102 - Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter
ADP2106 - 1.5 Amp Synchronous, Step-Down DC-to-DC Converter
ADP2107 - 2 Amp Synchronous, Step-Down DC-to-DC Converter
ADI offers switching regulators that operate in step up, step down, and inverting modes. These devices are capable of generating a fixed or adjustable output voltage, and offer up to 2A of output current. Some of the features available in ADI’s portfolio of switching regulators are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components.

Online ADIsimPower Design Tool produces ready-to-go ADP210x switching regulator designs optimized for efficiency, space, cost, or part count. Change IC Selection to enable the ADP210x designs.

Download ADP210x Design Software is similar to the online ADIsimPower but as an Excel application.

[Product Selection Table - Switching Regulators (Integrated FET Switches)]