Interface
Digital Isolators
Level Translators
RS-232
RS-485
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Interface

The ADuM5230 and the ADuM6132 iCoupler products integrate isolated high-side and low-side outputs with ADI's proprietary isoPower integrated, isolated power supply. This level of integration delivers half-bridge gate drivers that reduce the number of components and board space needed in applications such as motor drives, power supplies, and solar power inverters. Please visit the ADuM5230 or ADuM6132 product pages for more information or please see the recent press release.

Analog Devices Introduces Industry's
First Isolated Gate Drivers With
Integrated Isolated Power.


Analog Devices Introduces Four-Channel, Single-Package Solution For Data And Power Isolation.
border=0
Analog Devices Introduces Industry’s First Digital Isolators Qualified For Automotive Systems
border=0
The iCoupler quarterly email will keep you posted on the introduction of a wide array of new isolation updates.
border=0

Digital Isolators 

Featured Products
ADUM5230 - Isolated Half-Bridge Driver with Integrated High-Side Supply
ADUM6132 - Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply
ADUM1420 - Quad Isolated Precision Gate Driver, 0.1 A Output

iCoupler® isolators eliminate optocoupler limitations. Combining high-speed CMOS with chip-scale micro transformers (learn more), this family of isolation products provides substantial improvements in terms of cost, size, performance, power, reliability and ease-of-use. iCoupler products are offered in a wide range of performance, channel configuration, and price levels to fit almost any application.

Analog Devices' Digital Isolation Update quarterly email will keep you posted on the introduction of a wide array of new iCoupler® isolation products, including gate drivers, transceivers, and multi-channel digital isolators, as well as isoPower™ isolated, integrated DC/DC converters.

Informative Links



[Product Selection Table - Digital Isolators]

 

Level Translators 

Featured Products
ADG3247 - 2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch
ADG3241 - 2.5 V/3.3 V, 1 - Bit, 2 - Port Level Translator Bus Switch
ADG3257 - High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch
ADI’s level translators offer the most flexible level translation solutions in the industry. The ADG3241 series translators allow direct 3.3V to 1.8V translation by means of the innovative SEL pin function while allowing bi-directional data transfer. The ADG3231 series allows wide-range 1.65V to 3.6V translation and the ADG3308 series allows an industry widest 1.2V - 5.5V UP or DOWN translation while permitting bi-directional data transfer.

[Product Selection Table - Level Translators]

 

RS-232 

Featured Products
ADM3232E - ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver
ADM3101E - ±15 kV ESD Protected, 3.3 V Single-Channel RS-232 Line Driver/Receiver
ADM101E - Craft Port™ Tiny RS-232 Transceiver to Portable Applications
The RS-232 specification allows for reliable data transmission from one transmitter to one receiver at data rates of up to 20K bits/second over relatively short distances (up to 50 feet). On more recent RS-232 Transceiver chips, data rates of up to 1Mbps are achievable over shorter distances (up to 5 feet). The most common applications for RS-232 Transceivers are computers and peripherals, mobile phone data cables and diagnostic data ports. Analog Devices offers a wide range of RS-232 Transceivers to suit many applications.

New RS-232 Products Brochure (Summer 2007)

Helpful New Tool - ADI RS-232 Cross Reference Guide

[Product Selection Table - RS-232]

 

RS-485 

Featured Products
ADM1486 - +5 V Low Power RS-485 PROFIBUS Transceiver
ADM2486 - iCoupler® High Speed Isolated RS-485 Tranceiver
ADM4851 - Half Duplex RS-485/RS-22 Transceiver w/500kbps Data Rate
Analog Devices offers a wide range of RS-485 Transceivers to suit our customers’ needs. ADI’s RS-485 portfolio includes integrated iCoupler® Isolated RS-485 Transceivers, that are superior to the discrete optocoupler solutions.

When communicating at high data rates, or over long distances differential data transmission offers superior performance in most applications. Differential signals can help nullify the effects of induced noise signals that can appear as common mode voltages on a network.

The most common use of RS-485 is in RS-485 based industrial fieldbus networks (connecting programmable logic controllers and motor controllers etc..) Other common uses are point of sale terminals in stores, uninterruptible power supplies (UPS) and remote meters. An Analog Devices RS-485 transceiver delivers all the functions of the EIA-485 standard and much more...



[Product Selection Table - RS-485]

 

Transceivers 

Featured Products
ADM2486 - iCoupler® High Speed Isolated RS-485 Tranceiver
ADM101E - Craft Port™ Tiny RS-232 Transceiver to Portable Applications
Analog Devices offers a range of Transceivers for both RS-232 and RS-485.

[Product Selection Table - Transceivers]