AD9518-0:  6-Output Clock Generator with Integrated 2.8 GHz VCO

The AD9518-0* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.55 GHz to 2.95 GHz. Optionally, ...More

AD9518-0:  6-Output Clock Generator with Integrated 2.8 GHz VCO

Product Description

The AD9518-0* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.55 GHz to 2.95 GHz. Optionally, an external VCO/VCXO of up to 2.4 GHz may be used.

The AD9518-0 emphasizes low jitter and phase noise to maximize data converter performance, and can benefit other applications with demanding phase noise and jitter requirements.

The AD9518-0 features six LVPECL outputs (in three pairs). The LVPECL outputs operate to 1.6 GHz.

Each pair of outputs has dividers that allow both the divide ratio and coarse delay (or phase) to be set. The range of division for the LVPECL outputs is 1 to 32.

The AD9518-0 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5.5 V. A separate LVPECL power supply can be from 2.375 V to 3.6 V. The AD9518-0 is specified for operation over the industrial range of −40°C to +85°C.

Applications

  • Low jitter, low phase noise clock distribution
  • Clocking high speed ADCs, DACs, DDSs, DDCs, DUCs, MxFEs
  • High performance wireless transceivers
  • High performance instrumentation
  • Broadband infrastructure
  • ATE
  • * AD9518 is used throughout to refer to all the members of the AD9518 family. However, when AD9518-0 is used, it is referring to that specific member of the AD9518 family.

    Data Sheet, Rev. 0, 8/07

    Features

    Low phase noise, phase-locked loop

    • On-chip VCO tunes from 2.55 GHz to 2.95 GHz
    • External VCO/VCXO to 2.4 GHz optional
    • 1 differential or 2 single-ended reference inputs
    • Reference monitoring capability
    • Auto and manual reference switchover/holdover modes
    • Auto recover from holdover
    • Accepts references to 250 MHz
    • Programmable delays in path to PFD
    • Digital or analog lock detect, selectable
    • 3 pairs of 1.6 GHz LVPECL outputs
      Each pair shares 1 to 32 dividers with coarse phase delay
      Additive output jitter 225 fS rms
      Channel-to-channel skew paired outputs <10 ps
    • Automatic synchronization of all outputs on power-up
    • Manual synchronization of outputs as needed
    • Serial control port
    • 48-lead LFCSP

    Diagrams

    AD9518-0 Diagram
    Functional Block Diagram for AD9518-0

    Specifications

    Primary Clock Function Clean Up,Distribution,Generation
    +Supply Voltage (V) 3.3V
    Max Input Frequency 2400MHz
    # of Outputs 6
    Max f-out (MHz) 2950MHz
    I/O Interface Serial
    Package 48-LFCSP
    Output Logic LVPECL
    Product Description Multi-Output Clock Generator

    Explore Other Products

    AD9520-5 - 12 LVPECL/24 CMOS Output Clock Generator

    AD9522-2 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2.2 GHz VCO

    AD9522-5 - 12 LVDS/24 CMOS Output Clock Generator

    AD9522-0 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO

    Subscribe to New Products Feed More
    Part# Product Description +Supply Voltage (V) # of Inputs # of Outputs On-Chip VCO or DCO Max f-out (MHz) Output Logic Random Jitter (ps-RMS) Package Price* (1000-4999)
    AD9510 Multi-Output Clock Generator 3.3 1 8 No 1200 CMOS, LVDS, LVPECL 0.225 64-LFCSP $12.09
    AD9511 Multi-Output Clock Generator 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $10.07
    AD9512 Clock Divider 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $9.06
    AD9513 Clock Divider 3.3 1 3 No 800 CMOS, LVDS 0.3 32-LFCSP $6.02
    AD9514 Clock Divider 3.3 1 3 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $6.02
    AD9515 Clock Divider 3.3 1 2 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $4.81
    AD9516-0 Multi-Output Clock Generator 3.3 2 14 Yes 2950 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-1 Multi-Output Clock Generator 3.3 2 14 Yes 2650 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-2 Multi-Output Clock Generator 3.3 2 14 Yes 2335 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-3 Multi-Output Clock Generator 3.3 2 14 Yes 2250 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-4 Multi-Output Clock Generator 3.3 2 14 Yes 1800 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9517-0 Multi-Output Clock Generator 3.3 2 12 Yes 2950 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-1 Multi-Output Clock Generator 3.3 2 12 Yes 2650 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-2 Multi-Output Clock Generator 3.3 2 12 Yes 2335 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54