AD9520-0: 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
The AD9520-01 provides a multioutput clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.53 GHz to 2.95 GHz. ...More
AD9520-0: 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
Product Description
The AD9520-01 provides a multioutput clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.53 GHz to 2.95 GHz. An external 3.3 V/5 V VCO/VCXO of up to 2.4 GHz can also be used.
The AD9520 serial interface supports both SPI and I2C® ports. An in-package EEPROM can be programmed through the serial interface and store user-defined register settings for power-up and chip reset.
The AD9520 features 12 LVPECL outputs in four groups. Any of the 1.6 GHz LVPECL outputs can be reconfigured as two 250 MHz CMOS outputs.
Each group of outputs has a divider that allows both the divide ratio (from 1 to 32) and the phase (coarse delay) to be set.
The AD9520 is available in a 64-lead LFCSP and can be operated from a single 3.3 V supply. The external VCO can have an operating voltage up to 5.5 V. A separate output driver power supply can be from 2.375 V to 3.465 V.
The AD9520 is specified for operation over the standard industrial range of −40°C to +85°C.
1The AD9520 is used throughout this data sheet to refer to all the members of the AD9520 family. However, when AD9520-0 is used, it is referring to that specific member of the AD9520 family.
Applications
- Low jitter, low phase noise clock distribution
- Clock generation and translation for SONET, 10Ge, 10G FC, and other 10 Gbps protocols
- Forward error correction (G.710)
- Clocking high speed ADCs, DACs, DDSs, DDCs, DUCs, MxFEs
- High performance wireless transceivers
- ATE and high performance instrumentation
- Broadband infrastructures
Features
- Low phase noise, phase-locked loop (PLL)
- On-chip VCO tunes from 2.53 GHz to 2.95 GHz
- Auto and manual reference switchover/holdover modes
- Zero delay operation optional
- Twelve 1.6 GHz LVPECL/CMOS outputs divided into four groups
- Each group of 4 has a 1 to 32 divider with phase delay
- SPI- and I2C-compatible control port
- Nonvolatile EEPROM stores configuration settings
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9520-0
12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
Other Diagrams for AD9520-0
12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
AD9520-0 Pin Configuration
Functional Block Diagram for AD9520-0
AD9522-4 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 1.6 GHz VCO
AD9520-5 - 12 LVPECL/24 CMOS Output Clock Generator
AD9522-0 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
AD9522-1 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2.4 GHz VCO
| Part# | Product Description | +Supply Voltage (V) | # of Inputs | # of Outputs | On-Chip VCO or DCO | Max f-out (MHz) | Output Logic | Random Jitter (ps-RMS) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9510 | Multi-Output Clock Generator | 3.3 | 1 | 8 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $12.09 |
| AD9511 | Multi-Output Clock Generator | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $10.07 |
| AD9512 | Clock Divider | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $9.06 |
| AD9513 | Clock Divider | 3.3 | 1 | 3 | No | 800 | CMOS, LVDS | 0.3 | 32-LFCSP | $6.02 |
| AD9514 | Clock Divider | 3.3 | 1 | 3 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $6.02 |
| AD9515 | Clock Divider | 3.3 | 1 | 2 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $4.81 |
| AD9516-0 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-1 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-2 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-3 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-4 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9517-0 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-1 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-2 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-3 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-4 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |