Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Reference to Converter Guide for Analog Devices Data Converters
Part Number Description VREF Recommendation
AD420 4-20 mA or 0-20 mA DAC ADR435, ADR425, ADR02, ADR395
AD421 Loop-Powered 4-20 mA DAC ADR431, ADR421, ADR03, ADR391
AD5304 / AD5314 / AD5324 2.5 V to 5.5 V, 500 µA, Quad Rail-to-Rail Buffered Voltage-Output 8-, 10- and 12-Bit DACs in 10-Pin MSOP ADR435/ADR431, ADR391/ADR395, REF192/REF195
AD5305 / AD5315 / AD5325 2.5 V to 5.5 V, 500 µA, Quad Rail-to-Rail Buffered Voltage-Output 8-, 10- and 12-Bit DACs in 10-Pin MSOP with 2-Wire Serial Interface ADR435/ADR431, ADR391/ADR395, REF192/REF195
AD5306 / AD5316 / AD5326 2.5 V to 5.5 V, 500 µA, Quad Rail-to-Rail Buffered Voltage-Output 8-, 10- and 12-Bit DACs with 2-Wire Serial Interface ADR435/ADR431, ADR391/ADR395, REF192/REF195
AD5307 / AD5317 / AD5327 2.5 V to 5.5 V, 500 µA, Quad Rail-to-Rail Buffered Voltage-Output 8-, 10- and 12-Bit DACs ADR435/ADR431, ADR391/ADR395, REF192/REF195
AD5308 / AD5313 / AD5328 2.5 V to 5.5 V, Octal Rail-to-Rail Buffered Voltage-Output 8-, 10- and 12-Bit DACs ADR431/ADR435, ADR391/ADR395, ADR03/ADR06, REF192/REF195
AD5330 / AD5331 / AD5340 / AD5341 2.5 V to 5.5 V, 140 µA, Single 8-Bit/10-Bit/12-Bit Rail-to-Rail Buffered Voltage-Output DAC with Parallel Input ADR391/ADR395, ADR525/ADR550, REF192/REF195, ADR291
AD5332 / AD5333 / AD5342 / AD5343 2.5 V to 5.5V , 300 µA, Dual 8-Bit/10-Bit/12-Bit Rail-to-Rail Buffered Voltage-Output DAC with Parallel Input ADR391/ADR395, ADR525/ADR550, REF192/REF195, ADR291
AD5334 / AD5335 / AD5336 / AD5344 2.5 V to 5.5 V, 600 µA, Quad 8-Bit/10-Bit/12-Bit Rail-to-Rail Buffered Voltage-Output DAC with Parallel Input ADR391/ADR395, ADR525/ADR550, REF192/REF195, ADR291
AD5337 / AD5338 / AD5339 2.5 V to 5.5 V, 250 µA, 2-Wire, Dual Voltage Output, 8-/10-/12-Bit DACs ADR435/ADR431, ADR391/ADR395, REF192/REF195
AD5346 / AD5347 / AD5348 2.5 V to 5.5 V, Parallel Interface, Octal Voltage-Output 8-/10-/12-Bit DAC ADR391/ADR395, ADR02/ADR03, ADR421/ADR425, ADR431/ADR435
AD5379 40-Channel, 14-Bit, Parallel & Serial Input, Bipolar Voltage Output DAC ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5380 / AD5381 / AD5382 / AD5383 32-/40-Channel, 3 V/5 V Single Supply, 12-/14-Bit, Voltage Output DACs ADR391, ADR03, ADR421, ADR431
AD5384 40-Channel, 14 Bit, 3 V/5 V Single Supply, Serial Voltage Out DAC ADR391, ADR03, ADR421, ADR431
AD5390 / AD5391 / AD5392 8-/16-Channel, 12/14-Bit, 3V/5V Voltage Output DAC ADR391, ADR03, ADR421, ADR431
AD5405 High Bandwidth, 12-Bit, Parallel Interface, Dual Multiplying DAC with on Chip 4 Quandrant Multiplying Bandwidth ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5415 High Bandwidth, 12-Bit, Serial Interface, Dual Multiplying DAC with on Chip 4 Quandrant Multiplying Bandwidth ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5424 / AD5433 / AD5445 High Bandwidth, 8-/10-/12- Bit, Parallel Interface, Multiplying DACs ADR01
AD5425 High Bandwidth 8-Bit Serial Interface Multiplying DAC ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5426 / AD5432 / AD5443 High Bandwidth 8-/10-/12-Bit Serial Interface Multiplying DAC ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5428 / AD5440 / AD5447 High Bandwidth 8-/10-/12-Bit, Parallel Interface, Dual Multiplying DACs ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5429 / AD5439 / AD5449 High Bandwidth, 8-Bit, Serial Interface, Dual Multiplying DACs ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5444 / AD5446 High Bandwidth, 12-/14- Bit, Serial Interface, Multiplying DACs ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5450 / AD5451 / AD5452 / AD5453 High Bandwidth, 8-/10-/12-/14- Bit, Serial Interface, Multiplying DACs ADR01/ADR02/ADR03/ADR06, ADR435, ADR425, ADR391
AD5516 16-Channel 12-Bit Voltage Output DAC ADR06, AD1583, ADR433
AD5530 / AD5531 12-/14-Bit Bipolar Output DACs with Serial Interface ADR435, ADR02, ADR395, ADR421
AD5532 32-Channel 14-Bit Voltage Output DAC ADR06, AD1583, ADR433, REF193
AD5532HS 32-Channel High-Speed 14-Bit Voltage Output DAC ADR03, ADR431, ADR421, ADR391
AD5570 12 V/15 V Serial Interface, Voltage Output 16-Bit DAC ADR435, ADR02, ADR395, ADR425
AD676 16-Bit 100 kSPS Sampling ADC ADR01, ADR02, ADR425, ADR435
AD677 16-Bit 100 kSPS Sampling ADC ADR01, ADR02, ADR425, ADR435
AD7226 Differential Input, Dual 2MSPS, 12-Bit, 3-Channel SAR ADC ADR431, ADR391, ADR381, ADR03
AD7440 / AD7450A Differential Input, 1 MSPS, 10- and 12-Bit Serial ADCs in 8-Ld-SOT-23 ADR391, ADR381, ADR03, ADR421, ADR431
AD7441 / AD7451 Pseudo Differential, 1 MSPS, 10- and 12-Bit Serial ADCs in 8-Ld-SOT-23 ADR391, ADR381, ADR03, ADR421, ADR431
AD7450 Differential Input, 1 MSPS, 12-bit ADC ADR512, ADR525, ADR391, ADR381, ADR03, ADR421, ADR431
AD7452 12-Bit 555 kSPS Differential SAR ADC in 8-Lead SOT23 ADR391, ADR381, ADR03, ADR421, ADR431
AD7453 12-Bit 555 kSPS Psuedo Differential SAR ADC in 8-Lead SOT23 ADR391, ADR381, ADR03, ADR421, ADR431
AD7457 12-Bit 555 kSPS Psuedo Differential SAR ADC in 8-Lead SOT23 ADR391, ADR381, ADR03, ADR421, ADR431
AD7466 / AD7467 / AD7468 1.6V, Micropower, 12-/10-/8-Bit ADCs in 6 Lead SOT-23 ADR318, ADR370, ADR390, ADR380, ADR420, ADR430
AD7475 / AD7495 1 MSPS, 12-Bit ADCs in uSO-8 ADR391, ADR381, ADR431, AD1582, ADR03
AD7476 / AD7477 / AD7484 1 MSPS, 10- /12-Bit ADCs in 6 Lead SOT-23 ADR431, ADR433, REF193, REF192, ADR391, ADR06, ADR03
AD7476A / AD7477A / AD7478A 1 MSPS, 12-, 10- and 8-Bit ADCs in 6 Lead SC70 ADR391, ADR381, ADR431, AD1582, REF193, ADR03
AD7482 3MSPS, 12-Bit Fast SAR ADC in 48-ld LQFP ADR431, ADR421, ADR391, ADR381, ADR03
AD7485 1 MSPS, 14-Bit Serial Fast SAR ADC ADR431, ADR421, ADR391, ADR381, ADR03
AD7490 16-Channel, 1 MSPS, 12-Bit ADC with Sequencer in 24-Lead TSSOP ADR391, ADR381, ADR431, AD1582, REF192, ADR03
AD7492 1 MSPS, 4 mW, 12-Bit SAR ADC with Internal Ref & CLK ADR431, ADR421, ADR391, ADR381, ADR03
AD7621 2.5 MSPS, 16-Bit PulSAR® ADC  
AD7650 16-Bit, 570 kSPS Low Cost CMOS ADC ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7651 16-Bit 100 kSPS PulSAR Unipolar ADC with Reference ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7652 16-Bit 500 kSPS PulSAR Unipolar ADC with Reference ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7653 16-Bit 1 MSPS PulSAR Unipolar ADC with Reference ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7654 16-Bit Dual, 2-Channel, Simultaneous Sampling, PulSAR, 500 kSPS ADC ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7655 16-Bit Low Cost, 4-Channel, 1 MSPS PulSAR ADC ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7660 16-Bit 100 kSPS CMOS Successive Approximation PulSAR ADC with No Missing Codes ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7661 16-Bit 100 kSPS PulSAR Unipolar ADC with Reference ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7663 16-Bit Bipolar 250 kSPS PulSAR CMOS ADC ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7664 16-Bit 570 kSPS CMOS Successive Approximation PulSAR ADC with No Missing Codes ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7665 16-Bit 1 MSPS Bipolar Pulsar ADC ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7666 16-Bit 500 kSPS PulSAR Unipolar ADC with Reference ADR431, ADR421, AD780, ADR291, ADR391, ADR03, AD1582
AD7667 16-Bit 1 MSPS PulSAR Unipolar ADC with Reference ADR431,