Digital to Analog Converters
Precision DACS Product Selection Guide 2008
Includes All the Information You Need to Choose the Correct Precision DAC for Your Application.
Analog Devices Introduces Eight High-Speed, Low-Power Digital-To-Analog Converters
Designed for communications, industrial, instrumentation and demanding high-performance applications.
Digital-to-Analog Converters ICs Solutions Bulletin
Volume 7, Issue 7
AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC
AD5398A - 120 mA, Current Sinking, 10-Bit, I2C DAC
AD5025 - Fully Accurate 12-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP
AD5045 - Fully Accurate 14-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP
From the Experts D/A Converter Tutorials
As the world's leading supplier of data converters, Analog Devices enables new system architectures with D/A Converters that deliver breakthrough combinations of performance and function. With a full portfolio ranging from 8-bit and 10-bit DACs all the way up to 24-bits, Analog Devices' digital to analog converters are unmatched in their ability to deliver the low power, small footprint, and low cost requirements today's systems demand. ADI's D/A converters provide superior value for high-volume applications in cost-sensitive markets.
Product Categories
- Audio D/A ConvertersAnalog Devices offers a broad range of audio DACs for a number of applications. With a wide range of performance available, these audio DACs are perfectly...
- D/A ConvertersAs the world's leading supplier of data converters, Analog Devices enables new system architectures with D/A Converters that deliver breakthrough combinations...
- Digital PotentiometersA digital potentiometer adjusts and trims electronic circuits similar to variable resistors, rheostats and mechanical potentiometers. Sometimes calleddigital...
- Video EncodersAnalog Devices, leader in the development of Multi-Format TV and Video Encoders, has a range of ICs suitable for consumer and professional applications....