ADSP-BF523C:  Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC

The ADSP-BF523C Blackfin Processor combines high performance, power efficiency and system integration to enable highly optimized designs without compromises. With built-in peripheral selectivity the ...More

ADSP-BF523C:  Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC

Product Description

The ADSP-BF523C Blackfin Processor combines high performance, power efficiency and system integration to enable highly optimized designs without compromises. With built-in peripheral selectivity the BF523C provides the greatest flexibility for today’s most demanding convergent signal processing applications. With power consumption as low as 0.23 mW/MHz and performance up to 600 MHz, applications can now add greater signal processing performance without forgoing battery life.

Configured as a co-processor in applications where flexibility is required to support a variety of multimedia applications, the ADSP-BF523C offers the processing performance along with scaleable power management that provides developers that flexibility in their design. For battery powered applications that either enhance the multimedia experience or deliver a full Mobile TV implementation, the ADSP-BF523C represents the ideal solution to release design innovation.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF523C provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

For space constrained audio applications the ADSP-BF523C supports an embedded low power stereo audio CODEC.

Features

  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
  • Blackfin Processor Core with up to 600 MHz (1200 MMACS) performance
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • NAND Flash Controller with 8-Bit interface for commands, addresses and data.
  • Connectivity: Host DMA Port, UART’s, SPORT’s, SPI and TWI.
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
  • Supports an embedded low power stereo CODEC for space constrained audio applications

Diagrams

  • Enlarge
ADSP-BF523C Diagram
Functional Block Diagram for ADSP-BF523C

Markets & Applications

  • Mobile TV
  • Multi-media Co-processor
  • Consumer Audio
  • Voice Communication

Specifications

Clock Speed MHz (Max) 600MHz
RAM Memory (kBytes) 132
External Memory Bus 16bit
Parallel Periph Interface Yes
UARTs, Timers Yes
Watchdog Timer, RTC Yes
Core Voltage Regulation Yes
Package CSP_BGA