ADSP-BF524C:  Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC

The ADSP-BF524C offers up to 400 MHz performance and up to 800 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip ...More

ADSP-BF524C:  Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC

Product Description

The ADSP-BF524C offers up to 400 MHz performance and up to 800 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip memory, off-chip memory, and system peripherals. The combination of the processor core speed and the DMA controller allows for efficient processing of audio, voice, video, and image data.

The ADSP-BF524C provides peripheral flexibility to complement its high performance processing. The HS USB OTG host direct memory access (HDMA) and NAND flash controller are just a few of the peripheral options on the ADSP-BF524C family—not to mention the availability of up to 48 GPIO pins.

For applications where product differentiation represents a challenge for securing market leadership, the ADSP-BF524C enables developers to provide features and benefits to augment their product offerings without compromising cost or power. The scalability of the ADSP-BF524C makes it an ideal candidate for Premium Audio Players where differentiation of features can be realized without sacrificing system cost. Where the diversity of Multimedia applications and content security are key attributes the ADSP-BF524C provides processing flexibility and Lockbox™ Secure Technology to enable users to develop freely and without bounds.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF524C provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

For space constrained audio applications the ADSP-BF524C supports an embedded low power stereo audio CODEC.

Features

  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
  • Blackfin Processor Core with up to 400 MHz (800 MMACS) performance
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • NAND Flash Controller with 8-Bit interface for commands, addresses and data.
  • Connectivity: HS USB OTG, Host DMA Port, UART’s, SPORT’s, SPI and TWI.
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • Low Processor Standby Power; ~1mA Deep Sleep, ~50uA Hibernate
  • 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
  • Supports an embedded low power stereo CODEC for space constrained audio applications

Diagrams

  • Enlarge
ADSP-BF524C Diagram
Functional Block Diagram for ADSP-BF524C

Markets & Applications

  • Portable and Hand-held Audio Devices
  • Portable Media Players (PMP)
  • Multi-media Application Processor
  • Voice-over-IP
  • Multi-media accessories - e.g. docks

Specifications

Clock Speed MHz (Max) 400MHz
MMACS (Max) 800
RAM Memory (kBytes) 132
External Memory Bus 16bit
Parallel Periph Interface Yes
UARTs, Timers Yes
Watchdog Timer, RTC Yes
Core Voltage Regulation No
Package CSP_BGA