ADSP-BF525C: Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
The ADSP-BF525C offers up to 600 MHz performance and up to 1200 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between ...More
ADSP-BF525C: Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
Product Description
The ADSP-BF525C offers up to 600 MHz performance and up to 1200 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip memory, off-chip memory, and system peripherals. The combination of the processor core speed and the DMA controller allows for efficient processing of audio, voice, video, and image data.
The ADSP-BF525C provides peripheral flexibility to complement its high performance processing. The HS USB OTG host direct memory access (HDMA) and NAND flash controller are just a few of the peripheral options on the ADSP-BF525C family—not to mention the availability of up to 48 GPIO ports.
For applications where product differentiation represents a challenge for securing market leadership, the ADSP-BF525C enables developers to provide features and benefits to augment their product offerings without compromising cost or power. The scalability of the ADSP-BF525C makes it an ideal candidate for Premium Audio Players where differentiation of features can be realized without sacrificing system cost. Where the diversity of Multimedia applications and content security are key attributes the ADSP-BF525C provides processing flexibility and Lockbox™ Secure Technology to enable users to develop freely and without bounds.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF525C provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
For space constrained audio applications the ADSP-BF525C supports an embedded low power stereo audio CODEC.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Blackfin Processor Core with up to 600 MHz (1200 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- NAND Flash Controller with 8-Bit interface for commands, addresses and data.
- Connectivity: HS USB OTG, Host DMA Port, UART’s, SPORT’s, SPI and TWI.
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
- Supports an embedded low power stereo CODEC for space constrained audio applications
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF525C
Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
Functional Block Diagram for ADSP-BF525C