ADSP-BF527: Low Power Blackfin Processor with Advanced Peripherals
The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system ...More
Reduce Development Time & Costs: Microsoft .NET Micro Framework for Analog Devices’ Blackfin Processors
ADSP-BF527: Low Power Blackfin Processor with Advanced Peripherals
Product Description
The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of portable applications, including consumer, communications and industrial/instrumentation.
With the combination of peripherals which enable glue-less connectivity to networked devices such as Ethernet or WiFi 802.11 a/b/g modules and power efficient signal processing, the ADSP-BF527 is well suited to IP connected applications such as VoIP Phone or IP Camera.
The VoIP challenge to the embedded-system designer is to choose a processing solution that is cost-effective, easy to deploy and scaleable in performance across market spaces. A “sweet spot” embedded-solution approach is to design with a platform that can implement a low channel count basic VoIP solution, yet retain sufficient capacity for value added capabilities and services – such as video, music, imaging and system control. Unlike traditional VoIP embedded solutions that utilize two processor cores to provide VoIP functionality, the ADSP-BF527 provides a convergent solution in a unified core architecture that allows voice and video signal processing concurrent with RISC MCU processing to handle network and user-interface demands. This unique ability to offer full VoIP functionality on a single convergent processor provides for a unified software development environment, faster system debugging and deployment, and lower overall system cost.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF527 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Blackfin Processor Core with up to 600 MHz (1200 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- NAND Flash Controller with 8-Bit interface for commands, addresses and data.
- Ethernet 10/100 MII interface
- Connectivity: HS USB 2.0 OTG, Host DMA Port, UART’s, SPORT’s, SPI and TWI.
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
- 208-ball, 17x17 mm, 0.8 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C; Industrial temperature range -40°C to +85°C*) * 533 MHz max operating speed
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF527
Low Power Blackfin Processor with Advanced Peripherals
Functional Block Diagram for ADSP-BF527