ADSP-BF531: 400 MHz Low Cost Blackfin Processor
Analog Devices initial product family, the ADSP-BF531, ADSP-BF532, and ADSP-BF533, offer all the ease of use and architectural attributes of the Blackfin processor. These three processors are all ...More
ADSP-BF531: 400 MHz Low Cost Blackfin Processor
Product Description
Analog Devices initial product family, the ADSP-BF531, ADSP-BF532, and ADSP-BF533, offer all the ease of use and architectural attributes of the Blackfin processor. These three processors are all completely pin compatible - differing solely with respect to their performance and on-chip memory - thus reducing risk and offering the ability to scale up or down depending upon the end application needs. All three processors offer low power consumption with scaleable performance from low-cost to very high performance.
The ADSP-BF531 is the low cost entry point into the Blackfin Processor family. It offers an optimal balance between performance, peripheral integration, and price and is well suited for the most cost-sensitive applications including portable test equipment, embedded modems, biometrics, and consumer audio.
High Level of Integration
- Data Sheet Rev F, 11/2008 (pdf 3415kB)
- (About Data Sheets)
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Performance to 400MHz/800MMACs enables multi-channel audio plus CIF video processing in multimedia applications
- Enhanced Dynamic Power Management with on-chip core voltage regulation allows operation to 0.8V extending battery life in portable applications
- Application-tuned peripherals provide glueless connectivity to general purpose converters in data acquisition applications
- Multiple low cost, pin- and code-compatible derivatives enable software differentiation in cost-sensitive consumer applications
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF531
400 MHz Low Cost Blackfin Processor
Functional Block Diagram for ADSP-BF531
ADSP-BF531 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-BF531SBB400 | Prodn | 169 Ball BGA | 169 | Ind | $14.10 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF531SBBC400 | Prodn | 160 ball CSPBGA (12x12x1.7mm) | 160 | Ind | $5.70 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF531SBBCZ400 | Prodn | 160 ball CSPBGA (12x12x1.7mm) | 160 | Ind | $9.69 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF531SBBZ400 | Prodn | 169 Ball BGA | 169 | Ind | $12.81 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF531SBSTZ400 | Prodn | 176 ld LQFP (24x24mm) | 176 | Ind | $8.90 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
BF533-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF533-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $450.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close