ADSP-BF532:  400 MHz High Performance Blackfin Processor

Analog Devices initial product family, the ADSP-BF531, ADSP-BF532, and ADSP-BF533, offer all the ease of use and architectural attributes of the Blackfin processor. These three processors are all ...More

ADSP-BF532:  400 MHz High Performance Blackfin Processor

Product Description

Analog Devices initial product family, the ADSP-BF531, ADSP-BF532, and ADSP-BF533, offer all the ease of use and architectural attributes of the Blackfin processor. These three processors are all completely pin compatible - differing solely with respect to their performance and on-chip memory - thus reducing risk and offering the ability to scale up or down depending upon the end application needs. All three processors offer low power consumption with scaleable performance from low-cost to very high performance.

The ADSP-BF532 offers exceptional performance, large on-chip memories, and an array of application-tuned peripherals. Its highly integrated feature set combined with an aggressive price ($7.50 in quantities of 10Kpcs) make it particularly well suited for applications requiring both a high degree of functionality and low cost such as automotive telematics, information appliances, and wired/wireless communications systems.

High Level of Integration

  • 84Kbytes of on-chip L1 memory configured as --
  • 48Kbytes of L1 instruction memory SRAM/Cache
  • 32Kbytes of L1 data memory SRAM/Cache
  • 4 Kbytes of L1 scratchpad SRAM
  • Parallel Peripheral Interface supporting ITU-R 656 video data formats
  • Two dual-channel, full-duplex synchronous serial ports supporting eight stereo I2S channels
  • 12 DMA channels supporting one and two-dimensional data transfers
  • Memory controller providing glueless connection to multiple banks of external SDRAM, SRAM, Flash, or ROM.
  • Three timer/counters supporting PWM, pulsewidth, and event count modes
  • UART with support for IrDA®
  • SPI-compatible port
  • Event handler
  • Real-time clock
  • Watchdog timer
  • PLL capable of 1x to 63x frequency multiplication
  • 160-ball (12mm x 12mm) Mini-BGA, 176-Lead (24mm x 24mm) LQFP, and 169-ball (19mm x 19mm) Pb-Free Sparse PBGA packages
  • Industrial temperature range
  • Features

    • Performance to 400MHz/800MMACs enables multi-channel audio plus CIF video processing in multimedia applications
    • Enhanced Dynamic Power Management with on-chip core voltage regulation allows operation to 0.8V extending battery life in portable applications
    • Application-tuned peripherals provide glueless connectivity to general purpose converters in data acquisition applications
    • Multiple low cost, pin- and code-compatible derivatives enable software differentiation in cost-sensitive consumer applications

    Diagrams

    • Enlarge
    ADSP-BF532 Diagram
    Functional Block Diagram for ADSP-BF532

    Markets & Applications

    • Automotive Telematics
    • Consumer Multimedia
    • Digital and Satellite Radio
    • Information Appliances
    • Point of Sale Terminals
    • Industrial and Instrumentation
    • Medical Instrumentation
    • Professional Audio
    • Telephony and Communications
    • Video Conferencing
    • VOIP Terminals

    Specifications

    Clock Speed MHz (Max) 400MHz
    MMACS (Max) 800
    RAM Memory (kBytes) 84
    External Memory Bus 16bit
    Parallel Periph Interface Yes
    PCI No
    USB Device No
    UARTs, Timers Yes
    Watchdog Timer, RTC Yes
    Core Voltage (V) 0.8-1.2
    Core Voltage Regulation Yes
    Package 169-PBGA,176 LQFP,CSP_BGA
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices