ADSP-BF533: High Performance General Purpose Blackfin Processor
The ADSP-BF533 provides a high performance, power-efficient processor choice for today's most demanding convergent signal processing applications. With performance up to 756 MHz (1512 MMACs), ...More
ADSP-BF533: High Performance General Purpose Blackfin Processor
Product Description
The ADSP-BF533 provides a high performance, power-efficient processor choice for today's most demanding convergent signal processing applications. With performance up to 756 MHz (1512 MMACs), applications can now add greater signal processing performance without significantly increasing their system cost. The high performance 16-bit/32-bit Blackfin® embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of applications including consumer, communications, automotive, and industrial/instrumentation.
Architectural Features- High performance 16-bit/32-bit embedded processor core
- 10-stage RISC MCU/DSP pipeline with mixed 16-bit/32-bit ISA for optimal code density
- Full SIMD architecture, including instructions for accelerated video and image processing
- Memory management unit (MMU) supporting full memory protection for an isolated and secure environment
- Up to 148 kB of on-chip SRAM
- Glueless video capture and display port
- Two dual-channel, full-duplex, synchronous serial ports supporting eight stereo I2S channels
- 12 DMA channels supporting one- and two-dimensional data transfers
- Memory controller providing glueless connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- 160-ball mini-BGA, 169-ball PBGA packages
- Industrial temperature ranges (40°C to 85°C) and commercial temperature ranges (0°C to 70°C) available
- Data Sheet Rev F, 11/2008 (pdf 3415kB)
- (About Data Sheets)
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
VisualAudio Designer
Works in conjunction with VisualDSP++ integrated software development and d...
Features
- Up to 756 MHz performance
- 1512 MMACs/second
- Application-tuned peripherals provide glueless connectivity to general-purpose converters in data acquisition applications
- Large on-chip SRAM for maximum system performance
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF533
High Performance General Purpose Blackfin Processor
Functional Block Diagram for ADSP-BF533
ADSP-BF533 Model Options
BF533-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF533-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $450.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close