ADSP-BF534: Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications
The Blackfin® Processor family has been expanded to address the need for embedded Controller Area Network (CAN) connectivity. This connectivity is powerful when utilized in conjunction with the ...More
ADSP-BF534: Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications
Product Description
The Blackfin® Processor family has been expanded to address the need for embedded Controller Area Network (CAN) connectivity. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications.
The ADSP-BF534 is a functional extension of the popular ADSP-BF531/ADSP-BF532/ADSP-BF533 processors and is ideally suited for a variety of CAN networked applications. The ADSP-BF534 offers a high performance series for embedded applications such as automotive safety, automotive body control, automotive driver assistance, automotive entertainment, and industrial factory automation. This processor is ideally suited for a broad range of industrial, instrumentation, and medical applications that allow for scalability and CAN network connectivity that utilize a mix of control, plus signal processing in the end product for robust systems
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Up to 500MHz High Performance Blackfin processor
- 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
- Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
- Full SIMD architecture, including instructions for accelerated video and image processing
- Controller Area Network (CAN) 2.0B interface
- Two-Wire Interface Controller
- Glueless Video Capture/Display Port
- Industrial and extended industrial temperature ranges
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF534
Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications
Functional Block Diagram for ADSP-BF534
ADSP-BF534 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-BF534BBC-4A | Prodn | 182 ball CSPBGA (12x12x1.7mm) | 182 | Ind | $13.64 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF534BBC-5A | Prodn | 182 ball CSPBGA (12x12x1.7mm) | 182 | Ind | $16.93 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF534BBCZ-4A | Prodn | CHIP SCALE BGA | 182 | Ind | $12.40 | 12/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF534BBCZ-4B | Prodn | CHIP SCALE BGA | 208 | Ind | $12.40 | 02/27/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF534BBCZ-5A | Prodn | CHIP SCALE BGA | 182 | Ind | $15.39 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF534BBCZ-5B | Prodn | CHIP SCALE BGA | 208 | Ind | $15.39 | 01/30/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF534YBCZ-4B | Prodn | CHIP SCALE BGA | 208 | Ind | $18.53 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
BF537-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF537-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $350.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close