ADSP-BF535P: 350 MHz Blackfin Processor for Internet Appliances
The ADSP-BF535 is the first member of the Blackfin Processor family -- ADI's newest family of high-performance processors based on the Micro Signal Architecture. The ADSP-BF535 features dual-MACs, ...More
ADSP-BF535P: 350 MHz Blackfin Processor for Internet Appliances
Product Description
The ADSP-BF535 is the first member of the Blackfin Processor family -- ADI's newest family of high-performance processors based on the Micro Signal Architecture. The ADSP-BF535 features dual-MACs, high clock rates, and Dynamic Power Management allowing for optimization of system performance and power consumption. Additionally, through the advantages of a clean, orthogonal RISC instruction set, the ADSP-BF535 is optimized for programming in High Level Languages like C/C++, resulting in extremely dense code.
The Micro Signal Architecture was jointly developed by Analog Devices, Inc. and Intel Corporation.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- High-performance: Up to 350MHz 16-bit dual-MAC DSP core
- Flexible, software-controlled Dynamic Power Management
- Enhanced media instructions for audio, image, and video multimedia applications
- Integrated system peripherals including USB Device, PCI, serial ports, UARTs, SPI, timers
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF535P
350 MHz Blackfin Processor for Internet Appliances
Functional Block Diagram for ADSP-BF535P
Markets & Applications
- Automotive
- Broadband Home Gateways
- Central Office/Network Switches
- Digital Imaging and Printing
- Global Positioning Systems
- Home Networking
- Industrial and Instrumentation
- Internet Appliances
- Modem Solutions
- Video Conferencing
- VoIP Phone Solutions
- PDAs and other portable/hand-held devices