ADSP-BF544: High Performance Convergent Multimedia Blackfin Processor
The ADSP-BF544 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of ...More
ADSP-BF544: High Performance Convergent Multimedia Blackfin Processor
Product Description
The ADSP-BF544 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications that require additional external memory, the ADSP-BF544 family provides product variants specifically designed to interface to either Standard DDR1 or 1.8V Low-Power DDR memory devices.
IP protection has become a necessary part of today’s embedded applications. The ADSP-BF54x provides a security scheme that balances flexibility and upgradeability with performance through the inclusion of a firmware based solution including OTP memory to enable users to implement private keys for secure access to program code.
The ADSP-BF544 provides peripheral flexibility to complement its high performance processing. These rich system level peripherals are well suited for Automotive Infotainment and Industrial multimedia applications where multiple standards are prevalent and system performance is required.
For human interface capability, the ADSP-BF544 provides a 32-bit up/down counter that can sense 2-bit quadrature or binary codes as typically emitted by industrial drives or manual thumb wheels.
To enhance connectivity an 8/16-bit Host DMA Interface is integrated along with standard serial connections provided by multiple on-chip SPORT, SPI, UART, TWI, and CAN interfaces to provide glue-less interfaces to multiple off chip devices including consumer and communication products, Bluetooth, and other application specific interfaces. This level of integration is perfect for the emerging and constantly changing products and standards in the car infotainment and multimedia segments.
Many multimedia enhancements have also been included on the ADSP-BF544 to offload processor MIPS through hardware integration, expand LCD capabilities, and shorten customer development time. The multiple Enhanced Parallel Peripheral Interfaces supports ITU-R BT.656 Video Formats and can drive 18/24-bit LCD displays. A Hardware acceleration block, the Pixel Compositor, has been developed to execute overlay, color conversion and alpha blending. This block significantly reduces processor core overhead associated with software RGB-YUV color conversion and alpha blending.
- Data Sheet Rev A, 10/2008 (pdf 1557kB)
- (About Data Sheets)
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Blackfin® Processor Core with up to 533Mhz (1066 MMACS) performance
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Two independent DMA controllers
- Human Interface: 18/24-bit LCD Controller, 32-bit Up/Down counter / Thumbwheel interface
- Connectivity: Host DMA, UARTs, SPORTs, SPI, TWI, and CAN
- Multimedia: Multiple Enhanced Parallel Peripheral Interfaces (EPPI), and Pixel Compositor hardware accelerator
- Synchronous interface for DDR or Mobile DDR connectivity (See data sheet ordering guide for specific product information)
- Asynchronous memory interface for SRAM, EEPROM, NAND/NOR, Flash connectivity
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF544
High Performance Convergent Multimedia Blackfin Processor
Functional Block Diagram for ADSP-BF544
ADSP-BF544 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-BF544BBCZ-5A | Prodn | 400 | Ind | $18.40 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
BF548-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF548-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $1,000.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close