Blackfin EZ-Extender for Analog Devices ADSP-BF533 and ADSP-BF561 EZ-KIT Lite
The Blackfin EZ-Extender daughter board allows developers to connect the Parallel Peripheral Interface (PPI) on the ADSP-BF533 EZ-KIT Lite and the ADSP-BF561 EZ-KIT Lite to a number of Analog ...More
Blackfin EZ-Extender for Analog Devices ADSP-BF533 and ADSP-BF561 EZ-KIT Lite
Product Description
The Blackfin EZ-Extender daughter board allows developers to connect the Parallel Peripheral Interface (PPI) on the ADSP-BF533 EZ-KIT Lite and the ADSP-BF561 EZ-KIT Lite to a number of Analog Devices High Speed Converter (HSC) evaluation boards (ADC, mix signal, and DAC), the OV6630 OmniVision camera evaluation board, and an external LCD display. The ADSP-BF533 EZ-Extender 1 also provides developers breadboard area and the ability to access all of the pins on the ADSP-BF533 and ADSP-BF561 EZ-KIT Lite’s expansion interface.
Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.
EZ-Extender to DSP Supported HSC Evaluation Boards
(Rev 1.0, August 2003)
Part Number:
ADZS-BF-EZEXT-1
Available:
Available now
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Expansion Interface for connecting to ADSP-BF533 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
- OmniVision camera interface for connecting to OmniVision OV6630AA Digital Camera Evaluation Board
- External LCD display interface
- Analog Devices High Speed Converter (HSC) interface for connecting to HSC Evaluation Boards (ADC, mixed signal, and DAC)
- RJ45 connector for providing SPI signals for configuring converter registers
- Dimensions: 5” (H) x 5” (W)
Blackfin EZ-Extender for Analog Devices ADSP-BF533 and ADSP-BF561 EZ-KIT Lite Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF-EZEXT-1 | Prodn | EVALUATION BOARDS | - | Comm. | - | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close