Blackfin FPGA EZ-Extender for the ADSP-BF533, ADSP-BF537, and ADSP-BF561 EZ-KIT Lite's

The Blackfin FPGA EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537 or ADSP-BF561 processor targeted applications. The board extends the evaluation system by ...More

Blackfin FPGA EZ-Extender for the ADSP-BF533, ADSP-BF537, and ADSP-BF561 EZ-KIT Lite's

Product Description

The Blackfin FPGA EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537 or ADSP-BF561 processor targeted applications. The board extends the evaluation system by providing a Xilinx FPGA with external memory, IDC connectors for off-board connections, and a small breadboard area. Applications and information about the use and connection of the various interfaces on the Blackfin FPGA EZ-Extender are available from Analog Devices.

Available:
Available now

Part Number:
ADZS-BFFPGA-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

Features

  • Xilinx Spartan III FPGA (XC3S1000)
  • 2MB of SRAM
  • 25 MHz oscillator
  • Socket for auxiliary oscillator
  • Two push buttons
  • Eight flag LEDs
  • 7V Power Supply
  • IDC thru-hole connectors
    - Allows quick access to Blackfin and FPGA pins for probing
    - Allows access to Blackfin and FPGA pins for off-board connections
  • High-speed connector
    - Allows access to Blackfin and FPGA pins for high-speed application

Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.

Product Image

BF-EXTENDERFPG Product Image
Product Image for BF-EXTENDERFPG

Minimum Requirements

  • ADSP-BF533 EZ-KIT Lite, or
  • ADSP-BF537 EZ-KIT Lite, or
  • ADSP-BF561 EZ-KIT Lite
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices