Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
The Blackfin® USB-LAN EZ-Extender daughter board allows developers to connect to the Asynchronous Memory Bus on the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT ...More
Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
Product Description
The Blackfin® USB-LAN EZ-Extender daughter board allows developers to connect to the Asynchronous Memory Bus on the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite.
The EZ-Extender has peripherals that support USB 2.0 and 10/100 Ethernet. A MII Connector can also be used when interfacing to a ADSP-BF537 EZ-KIT Lite. The MII connector allows a user to plug in different PHY evaluation boards.
Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.
Available:
Available now
Part Number:
ADZS-USBLAN-EZEXT
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
USB 2.0 Interface
- PLX Technology’s Netchip 2272 device
- USB Driver and Application code
- USB Logo Certified
No Power Supply Required
- Derives Power from EZ-KIT Lite
CE Certified
Ethernet Interface (Does not support ADSP-BF537)
- SMSC’s LAN 91C111 device
- SMSC’s MII Connector to evaluate different PHYs with the BF537 EZ-KIT Lite
- Ethernet Stack and Application code
Dimensions
- 3.13 in (H) x 3.6 in
Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-USBLAN-EZEXT | Prodn | EVALUATION BOARDS | - | Comm. | - | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close