ADSP-BF526 EZ-Board for the ADSP-BF522, BF524, BF526 Blackfin Processors
The Blackfin® BF526 EZ-Board™ evaluation board provides developers with a low-cost platform for initial evaluation of the BF522/24/26 Blackfin processors via an external emulator standalone debug ...More
Note: To debug you must have a Debug Agent Board or Emulator.
ADSP-BF526 EZ-Board for the ADSP-BF522, BF524, BF526 Blackfin Processors
Product Description
The Blackfin® BF526 EZ-Board™ evaluation board provides developers with a low-cost platform for initial evaluation of the BF522/24/26 Blackfin processors via an external emulator standalone debug agent board or uClinux®. Note: To debug you must have a Debug Agent Board or Emulator. The EZ-Board has an expansion interface that allows for modularity with different EZ-Extender boards.
Additional Features
- Fuel Gauge: Benchmarq (TI), I2C interface BQ2750
- UART: ADM1385 RS-232 line driver/receiver 3.3V, DB9 female connector
- RTC Battery: 3.0 Volt Li-ION, CR1632(125mAh)
- LEDs - 9 LEDs: 1 board reset (red), 3 general purpose (amber), 3Battery status,, 2 Ethernet (amber)
- Push Buttons: 5 push buttons w/ debounce logic: 1 reset, 2 programmable flag, 1 wake and 1 power down
- Connectors: USB OTG, Ethernet, HOST, EBIU Expansion, Group 1 Expansion, Group 2 Expansion, Group 3 Expansion, land grid array
- Other Features: JTAG ICE 14-pin header, USB cable
- Ethernet cable
- Power supply, CE compliant external power supply (US or European)
- uClinux CD
Ordering Information
Part number: ADZS-BF526-EZBRD
CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- ADSP-BF526: 208 Ball BGA, 400MHz, 17mmX17mm/0.8 pitch
- SDRAM: MOBILE SDRAM 1.8V, 64 MB, 32M x 16, VFBGA 54-Ball, Micron MT48H32M16LFCJ-75
- FLASH: 4 MB (2M x 16 ), Numonyx M58WR032KB 1.8V, VFBGA56
- NAND FLASH: 2 Gb 1.8V, 256Mb x 8, TFBGA63, Numonyx NAND02G-B2C 1.8V
- SPI FLASH: 4 Mb SST 1.8V , SST25WF040
- Audio CODEC: ADI SSM2602 1.8V low power CODEC
- Power Analysis Interface: Sense resistors to measure VDDINT, VDDEXT, VDDMEM, SDRAM
- Ethernet PHY: SMSC (RMII) 3.3V with internal 1.8V regulator, LAN8700
- Battery Charger: ADP2291, 1.5A linear charger, single cell LI
- Battery: Lithium ION, 740mAh, Ultralife UBBP005
- Thumbwheel: Panasonic, Rotary Encoder, 2 Bit Binary, EVQ-WKA001
- Connectors : USB OTG, Ethernet, HOST, EBIU Expansion, Group 1 Expansion, Group 2 Expansion, Group 3 Expansion
ADSP-BF526 EZ-Board for the ADSP-BF522, BF524, BF526 Blackfin Processors Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF526-EZBRD | Prodn | EVALUATION BOARDS | - | Comm. | $325.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close