ADSP-BF527 EZ-KIT Lite® Evaluation Kit for the ADSP-BF52x Blackfin Family
The ADSP-BF527 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF527 Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT ...More
Reduce Development Time & Costs: Microsoft .NET Micro Framework for Analog Devices’ Blackfin Processors
ADSP-BF527 EZ-KIT Lite® Evaluation Kit for the ADSP-BF52x Blackfin Family
Product Description
The ADSP-BF527 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF527 Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF527 hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-BF527 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
The EZ-KIT Lite ships with with a landscape, Low Power QVGA Touch Screen LCD panel, a set of Stereo Headphones and all of the necessary supplemental cables (USB, Ethernet, etc.).
Ordering Information
Part number: ADZS-BF527-EZLITE
Available
Now
CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- ADSP-BF527 Processor: 289 Ball mBGA, 600MHz; LFBGA-SS2, 12mmX12mm/0.5 pitch, 4L, (A02)
- SDRAM: 64 MB, 32M x 16; Micron MT48LC32M16A2 3.3V
- FLASH: 4 MB (2M x 16 ); Numonyx M29W320EB70ZE6E 3.3V
- NAND FLASH: 4 Gb Numonyx NAND04; NAND04GW3B2B 3.3V
- SPI FLASH: 16 Mb Numonyx M25P16-VMW6G 3.3V
- Audio CODEC: Audio CODEC-Low power, portable applications; External Codec for testing purposes only on Rev 1.0
- Power Analysis Interface: Sense resistors
- USB Debug Agent: ADSP-BF535; XC3S250E Spartan IIIe FPGA; USB port connector
- LCD Display: Varitronix - Landscape QVGA, 8 bit serial 320x240, Touch Screen
- Ethernet PHY: SMSC (RMII); LAN8700
- JTAG ICE 14-pin header
- USB cable
- CE compliant external power supply (US or European)
- Touch Screen Controller: Maxim Semiconductor, MAX1233
- Thumbwheel: CTS Corp, Rotary Encoder, 2 Bit Binary, CT2999-ND
- Keypad: ACT-07-30008-000-R
- Keypad Controller: Maxim Semiconductor, MAX1233
- UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
- RTC Battery: 3.0 Volt Li-ION
- LEDs: 8 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 1 USB monitor (amber), 2 Ethernet (amber)
- Push Buttons: 3 push buttons w/ debounce logic: 1 reset, 2 programmable flag
- Connectors: Keypad, USB OTG, Ethernet, HOST, SPORT0 (STAMP), SPORT 1 (STAMP), SPI (STAMP), TWI0 (STAMP), Timers (STAMP), PPI0 (STAMP), UART0, UART1 (STAMP), Expansion Interface (3)
ADSP-BF527 EZ-KIT Lite® Evaluation Kit for the ADSP-BF52x Blackfin Family Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF527-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $900.00 | 12/12/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close