Blackfin Software Modules
Audio and video codecs, encoders, decoders, post processing code and other modules can speed development and help evaluate processors. Software and hardware requirements are outlined on the software module product pages and in the accompanying documentation.
Download the Software Module Product Highlight. (pdf, 1,806,336 bytes)
| Software | Type | Revision | Description | Availability |
|---|---|---|---|---|
| Asynchronous Sample Rate Converter (ASRC) post processing (version 5.0) | Audio Post Decoder | 2.1.1 | ASRC is a generic software module used in the applications of conversion between professional and consumer audio. It is also a basic requirement in automotive applications where application needs to handle different sample rate streams coming from...more | Download Now |
| Dolby® Digital (AC-3) 5.1 Decoder | Audio Decoders and Post Decoders | 2.1.0 | The ADI Dolby® Digital (AC-3) 5.1 Decoder library for the Blackfin processor is an implementation of a Dolby Digital Consumer Decoder, compliant with the Advanced Television...more | Request Code |
| Dolby Digital (AC-3) Consumer Encoder | Audio Encoders | 2.0.0 | The ADI Dolby® Digital (AC-3) Consumer Encoder library for the Blackfin processor is an implementation of the Dolby Digital Consumer Encoder (DDCE), compliant...more | Request Code |
| Dolby Digital EX Decoder | Audio Decoder | 1.0.0 | Dolby® Digital EX is an extension of the Dolby Digital decoding algorithm that adds a center rear channel to 5.1-channel playback, expanding the surround sound experience to 6.1 channels...more | Request Code |
| Dolby Headphone v2 | Audio Decoders and Post Decoders | 2.2.0 | DHP is an acronym for Dolby Head phone and is a propriety algorithm from Dolby Laboratories intended for creating 5.1 realistic surround sound effects on headphones...more | Request Code |
| Dolby Pro Logic IIx | Audio Decoders and Post Decoders | 3.1.0 | DPLIIx is an acronym for Dolby Prologic IIx and is a propriety algorithm from Dolby Labs. It is intended for extending any stereo channel or 5.1 channels...more | Request Code |
| Dolby Virtual Speaker (DVS) post processing | Audio Decoders and Post Decoders | 2.2.0 | DVS which is an acronym for Dolby Virtual Speaker, which is a propriety algorithm from Dolby Laboratories intended for creating realistic 5.1 surround effects on two...more | Request Code |
| DTS® 5.1 Decoder | Audio Decoders and Post Decoders | 2.4.0 | The DTS technology, derived from the name Digital Theatre Systems, was initially focussed on providing high fidelity, full bandwidth, and multi channel surround sound experience...more | Request Code |
| DTS Neo:6 | Audio Decoders and Post Decoders | 2.2.1 | Neo:6 is a DTS propriety algorithm aimed with the primary objective of providing a richer and more natural sound in multi channel derived from a two channel source. It is targeted...more | Request Code |
| Enhanced Video Post Processing (eVPP) | Video Post Processor | 1.1.3 | The Enhanced Video Post Processor has the capabilities of downscaling and up scaling of images of different input and output sizes. The input and output sizes are limited by the L3 memory...more | Download Now |
| H.264 BP Decoder | Video/Imaging Decoder | 3.1.0 | This implementation of the H.264 Baseline Profile Decoder has been highly optimised to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component...more | Download Now |
| H.264 BP Encoder | Video Encoder | 2.1.0 | This implementation of the H.264 Baseline Profile Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more | Download Now |
| JPEG Decoder | Imaging Decoder | 3.1.1 | This embedded software module provides JPEG compression of up to 20:1, while still maintaining good picture quality. Based on the discrete cosine transform (DCT), the JPEG algorithm performs ...more | Download Now |
| JPEG Encoder | Imaging Encoder | 3.1.1 | This embedded software module provides JPEG compression of up to 20:1, while still maintaining good picture quality. Based on the discrete cosine transform (DCT), the JPEG algorithm performs ...more | Download Now |
| MP3 Decoder | Audio Decoders and Post Decoders | 2.1.0 | MPEG1/2 Layer 3 Audio Decoder, widely known as MP3, is a popular 'lossy' decoder used to greatly reduce audio file sizes, while retaining high levels of audio quality faithful to the original...more | Download Now |
| MP3 Encoder | Audio Encoder | 1.2.0.1 | MP3 is a widely used compression technology that provides CD quality audio at significant lower bit rates than the original CD data rate. The ADI MP3 encoder is a high performance encoder that is capable of delivering...more | Download Now |
| MPEG-2 Video Decoder | Video/Imaging Decoder | 1.6.1 | This implementation of the MPEG-2 Decoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more | Request Code |
| MPEG-4 AAC-BSAC Decoder | Audio Decoders and Post Decoders | 1.3 | Bit Slice Arithmetic Coding (BSAC) slices the quantized spectrum into layers and each layer is arithmetic coded. BSAC can be used in audio coding for bit-rate scalability during the encoding...more | Request Code |
| MPEG-4 AAC-LC Decoder | Audio Decoder | 5.0.0 | This library for the Blackfin processor is an implementation of the MPEG-4 AAC-LC (Low Complexity Advanced Audio Coding) decoder, which is conforms to the standard defined by...more | Download Now |
| MPEG-4 HE-AAC v2 (with DAB+ and DRM support) | Audio Decoders and Post Decoders | 5.0.0 | MPEG-4 HE-AAC v2 (with DAB+ and DRM support) Decoder is the combination of Advanced Audio Coding (AAC), Spectral Band Replication (SBR) and Parametric Stereo (PS), standardized as the High-Efficiency v2 profile in MPEG-4 (HE AAC v2). SBR is a unique bandwidth extension technique which enables audio codecs to deliver the same quality at a significant bit rate reduction. PS is a...more | Download Now |
| MPEG-4 HE-AAC v2 Encoder | Audio Encoders | 1.0.1 | MPEG-4 HE-AAC v2 is the combination of Advanced Audio Coding (AAC), Spectral Band Replication (SBR) and Parametric Stereo (PS), standardized as the High-Efficiency v2 profile in...more | Download Now |
| MPEG-4 Simple Profile & Advanced Simple Profile Decoder Library | Video/Imaging Decoder | 3.2.0 | This implementation of the MPEG-4 Decoder has been highly optimised to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more | Download Now |
| MPEG-4 Simple Profile & Advanced Simple Profile Video Encoder | Video Encoder | 2.2.0 | This implementation of the MPEG-4 Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more | Download Now |
| Multiband Graphic Equalizer | Audio Post Decoder | 1.0.0.1 | The multiband graphic equalizer allows stereo audio signals to be filtered with a bank of band filters...more | Download Now |
| Ogg Vorbis Decoder | Audio Decoder | 1.0.0 | Ogg Vorbis is a royalty-free, general purpose lossy audio compression codec supported by the open source community...more | Download Now |
| Windows Media Audio (WMA9) Standard Decoder | Audio Decoders and Post Decoders | 4.1.1 | Windows Media Audio (WMA) Standard Decoder is a proprietary audio compression format from Microsoft which supports both mono and stereo at sampling rates up to 48kHz...more | Request Code |
| Windows Media Audio (WMA9) Standard Encoder | Audio Encoders and Post Decoders | 1.2.1 | Windows Media Audio version 9 (WMA9) is a proprietary high quality audio compression standard from Microsoft. ADI's WMA9 Encoder product supports all the high-bitrates specified by WMA9 version 9 Encoder and is compliant to WMA conformance criteria from Microsoft...more | Request Code |
| Windows Media Video (WMV9) Standard Decoder | Video/Imaging Decoder | 3.0.0 | Windows Media Video (WMV) is a generic name for the set of video codec technologies developed by Microsoft Corporation. The WMV version 9 codec (WMV9) was officially approved in...more | Request Code |